• Wattage (W)
    • Luminous flux (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Specification Sheets
        • Specifications Chloride-Slender Die Cast Aluminum LED Exit, Emergency, Double Face, Green Letters, Black Housing_Spec Sheet pdf 822.9 kB
        Additional Literature
        Visuals
        Photometry/BIM Files

        Product family information

        The Chloride 46 Line Series LED exit sign offers a slender die cast design that allows these exits to be unobtrusive, while providing excellent visibility required for emergency units.

        Benefits

        Low profile sign is less obtrusive than the traditional sign, making it more aesthetically appealing
        Available in numerous finishes that are complimentary to many different spaces
        Multiple mounting options means flexibility for different needs

        Features

        UL listed for damp locations
        Housing is constructed of die cast aluminum
        Available in single face or double
        6 letter height with 3/4 stroke

        Applications

        Exit and Emergency
        • Add product
           
        • Add product
           
        • Add product
           
        Add product