You are now visiting the Signify website. A localized version is available for you.
Be the first! Get the latest news and updates
Suggestions

    Compac CLUR3 LED Recessed Emergency Unit

    Allows for immediate and safe egress in low light situations and work in harmony within commercial and light industrial applications

    View all 2 products Chloride
    Compac CLUR3 LED Recessed Emergency Unit
    Chloride
    Close filters Show filters
    Show more filters
    Show less filters
    • Compare products
    • Wattage (W)
    • Luminous flux (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Specification Sheets
        Additional Literature
        Visuals
        Photometry/BIM Files
        • Revit file Compac CLUR3 Emergency Unit - BIM Revit zip 368.5 kB

        Product family information

        The Chloride Compac LED emergency unit CLUR3 is a flush mounted emergency designed to complement the rest of the Compac LED exit/emergency family in looks and reliability. It allows for immediate and safe egress in low light situations and works in harmony within commercial or light industrial applications. The center lamp head is stationary while the two side lamps can be aimed for the perfect left and right angles.

        Benefits

        Lamps can be aimed for the perfect left and right angle
        Standard self-diagnostic/self-test feature to assure it is ready at any time

        Features

        Damp Locations
        White or Black Finish
        Recessed Mounted

        Applications

        Exit and Emergency
        • Add product
           
        • Add product
           
        • Add product
           
        Add product