TruGroove squares and crosses offer a fun and unique way to light up any space. Perfect for offices, hospitality spaces, and retail applications. Now you can create luminous patterns that enhance the built environment. Use TruGroove shapes in conjunction with a variety of other mounting types including: suspended linear, recessed, perimeter, surface, and wall mount options.
Benefits
Square, Rectangle, and Cross shapes available in two sizes each
Direct and Direct/Indirect configurations
One-piece units with no endcaps or joiner kits required
Features
Product options that match and compliment the rest of the TruGroove family
Maximum 4000lm/4ft in Direct and 6800lm/4ft for Direct/Indirect configurations
High performance optics and specs with a decorative touch