BESbswy
BESbswy
BESbswy
Oval Light Column LED (OV1) - Light columns | Lumec - Signify
You are now visiting the Signify website. A localized version is available for you.
Be the first! Get the latest news and updates
Suggestions
    Close filters Show filters
    Product Brand
    Application area
    CCT (K)
    Lamp Type
    Show more filters
    Show less filters
    • Compare products
    • Wattage (W)
    • Luminous flux (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

    Wattage (W) Low - High
    • Oval Light Column LED (OV1)-Light Column, 6 LED, Type I, Short
      Light Column, 6 LED, Type I, Short
      OV1-6LEDW

      Wattage (W): 17

      Luminous flux (lm): 86

      CCT (K): RGBAW

      Downloads
      Specification Sheets
      Visuals
      Photometry/BIM Files
      More Information

      Product family information

      Architecturally adaptable, the Lumec Bollards and Light Columns are set apart by their ingenious design, quality materials, and robust construction. Bollards and Light Columns add a measure of refinement and originality to any design. They complete a setting and tie-in architectural elements to create a harmonious effect that sets projects apart. They are perfectly suited to embellish and enhance the comfort of parks, walkways, public spaces and building entryways.

      Benefits

      Enhances style of any project
      Maximizes photometric performance and energy efficiency
      Exceptional durability and long life
      Quick and easy maintenance
      Fade and abrasion resistant housing

      Features

      Pure and timeless shape
      Smartseal optical systems
      Die-cast aluminum housing
      Tool-free access to internal components
      Polyester powdercoat finish

      Applications

      Bridges, Monuments, Facades
      Landscape
      Road and Street
      Clear all

      Add a product to start comparing

      Hide
      • Add product
         
      • Add product
         
      • Add product
         
      Add product