Gardco G3 LED parking garage luminaires boast a low-profile, modular construction that allows for complete design flexibility. Available with one or two LED modules, G3 maximizes its lumen output to size and weight ratio for lower installation and operational costs. Its rectilinear form produces rectangular and square distributions that push light into the corners and perimeters of parking garages for optimal coverage. G3 luminaires are available with dimming, as well as motion response technology to expand potential energy savings.
Benefits
Ability to increase light levels without adding luminaires
Up to 50% more energy savings with controls
Provides uniform illumination free from hot spots and striations
Features
Modular design for complete design flexibility
Available with various levels of dimming control options including motion response technology
Driver housing and optical arrays are IP66 rated
Easy-access driver door for streamlined maintenance
Offers a complete selection of optical distributions including Type 5 Square, Concentrated Downlight, Type 1 Rectangular, and Type 3 Asymmetric
Option for surface mounting with Level 2 (3G) Bridge/Overpass vibration rating