The BL711 Mini-Bullyte is an excellent choice for limited space applications. It’s all aluminum construction includes a fully-adjustable swivel arm with vibration-proof locking teeth. Optics include a clear tempered glass lens and requires a 20W T3 or 35W maximum MR11. Energy saving LED is available to ensure even light distribution and long life.
Benefits
Ensures long-lasting durability
Able to direct light with ultimate precision
Offers up to 50,000 hour life with LED
Provides added corrosion resistance
Quick and easy installation
Features
Die-cast aluminum construction
Fully-adjustable swivel arm with vibration-proof locking teeth