You are now visiting the Signify website. A localized version is available for you.
Be the first! Get the latest news and updates
Suggestions

    RSC2 Step Light LED

    RSC2 LED - the perfect solution for high pedestrian traffic and plant life applications

    View all 10 products Hadco
    RSC2 Step Light LED
    Hadco
    Close filters Show filters
    Show more filters
    Show less filters
    • Compare products
    • Wattage (W)
    • Luminous flux (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Specification Sheets
        Additional Literature
        Visuals
        Photometry/BIM Files

        Product family information

        The RSC2 is a line voltage step light perfect for high pedestrian traffic and plant life applications. It is available in standard sources including CFL along with high brightness LED sources. It is available with a die-cast aluminum and bronze construction with low copper to resist corrosion. The cast bronze louver is natural cast bronze with frosted tempered glass. The die-cast copper-free aluminum louver has a 45° cutoff with frosted tempered glass with silicone gasketing. Available in three colors plus natural bronze. Symmetric Reflector is precision formed with a white reflective coating. The cast louver offers lower light levels with cut-off for lighting stairways or general lighting where shielding of the light source is more important than high light levels.

        Benefits

        Corrosion-resistant
        Cool external temperatures
        Ability to shield the light source

        Features

        Available with conventional and LED technology
        Cast aluminum and bronze construction
        Silicone gasketing
        Symmetric reflector

        Applications

        Walkway
        • Add product
           
        • Add product
           
        • Add product
           
        Add product