You are now visiting the Signify website. A localized version is available for you.
Be the first! Get the latest news and updates
Suggestions
    Close filters Show filters
    Show more filters
    Show less filters
    • Compare products
    • Wattage (W)
    • Luminous flux (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Specification Sheets
        Additional Literature
        Visuals
        Photometry/BIM Files

        Product family information

        Hadco FlexScape LED inground luminaire IL9 opens new horizons for low-voltage landscape lighting. It is designed for optimal LED performance and superior flexibility. The luminaire creates visual interest for pathways, walls, columns and foliage. Its rugged housing installs directly into the soil. In addition to low-energy outdoor lighting, it features convenient on-site beam adjustability. This allweather luminaire comes with 100% molded silicone gaskets.

        Benefits

        Ultimate design flexibility
        Ability to change light outputs in the field as needs change
        Ensures lasting durability
        50,000 hour lifetime
        Timeless modern look complements any landscape

        Features

        Zoomable LED optics
        Adjustable light output
        Rugged Construction
        Effective thermal management
        Sleek design

        Applications

        Landscape
        • Add product
           
        • Add product
           
        • Add product
           
        Add product