You are now visiting the Signify website. A localized version is available for you.
Be the first! Get the latest news and updates
Suggestions

    Gullwing Area Large LED GL18

    Gullwing LED - the grace and style of Gullwing with the efficiency and sustainability of LED

    View all 240 products Gardco
    Gullwing Area Large LED GL18
    Gardco
    graphical mark that can be used to identify Premium classification DLC qualified products
    cULus logo
    graphical mark used to identify DLC qualified products
    Close filters Show filters
    Show more filters
    Show less filters
    • Compare products
    • Wattage (W)
    • Luminous flux (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Specification Sheets
        Additional Literature
        Visuals
        Photometry/BIM Files

        Product family information

        In today's environment, sustainability and saving energy are leading factors in selecting a luminaire. With the introduction of the LED Gullwing, Gardco again leads the way. It is simply not enough to place LEDs into an existing luminaire. LEDs are more sensitive and behave much differently than traditional HID sources. As a result, the Gullwing has been thoroughly retooled, reengineered, and reconceived - purpose-built around advanced LED arrays. Of course, like all Gardco performance optics, illumination is glare-free with full cutoff. The luminaire preserves the architectural character and symmetry that has elevated Gullwing to an iconic, and often copied, area lighting presence. With architectural lighting's most beautiful high-performance luminaire, LED takes flight. With a profile a mere six inches deep, these eighteen-inch luminaires usher in a new paradigm in sustainable outdoor illumination. Aesthetically, the LED Gullwing draws strength from a simplicity of form that makes it a natural complement to any architectural vocabulary. The subtle elimination of the mounting arm allows the LED Gullwing an uninterrupted transition from luminaire to pole. The striking effect is that the luminaire and arm become one. But this design serves practical purposes as well, minimizing wind load and strengthening the assembly.

        Benefits

        Improved light output and lifetime over traditional sources
        Eliminates need for a support arm
        Easy installation and maintenance
        Enduring quality and reliability
        Fade and abrasion resistant

        Features

        One-piece die cast aluminum housing
        Mounts directly to a pole or wall
        Integral extruded aluminum thermal radiation fins
        Tool-less access to internal components
        Sleek profile and rugged construction

        Applications

        Parks and Plazas
        Road and Street
        • Add product
           
        • Add product
           
        • Add product
           
        Add product