The classically inspired design houses state-of-the-art technology and has many features that allow its appearance to be customized and personalized. By combining high-tech technology with elements of modern design, the Lumec Zenith LED post top luminaires give you great flexibility and freedom. The Zenith was specially developed for lighting large areas, such as parks, public areas, and entryways. Powered by the EcoSwap LED light engine, Zenith provides longevity and energy savings.
Benefits
Wide selection of options and styles for greater design freedom
Prismatic Globe provides excellent pole spacing
Powered by the Philips EcoSwap LED light engine providing longevity and energy savings
Features
Multiple lumen packages
Type 3 & 5 optics available
4000K and 3000K color temperatures available
Dimming driver standard
Multiple driver options and programmed dimming options available