You are now visiting the Signify website. A localized version is available for you.
Be the first! Get the latest news and updates
Suggestions
    Close filters Show filters
    Show more filters
    Show less filters
    • Compare products
    • Wattage (W)
    • Luminous flux (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Specification Sheets
        Additional Literature
        Visuals
        Photometry/BIM Files
        More Information

        Product family information

        Its’ eye-catching design will set your project apart. The Lumec Ancestra LED post top and pendant luminaires present a new twist on an old-fashioned design. By combining the best aspects of past and present forms with the best that modern technology has to offer, the Ancestra luminaires epitomize Lumec’s design philosophy beautifully: to combine the best technology with an elegant design. Equipped with an optional copper cupola, a decorative cage, and crown accents, the result is a luminaire that complements any project with rustic flair and modern appeal without sacrificing photometric quality.

        Benefits

        Versatile luminaires available with various style options
        Post top and pendant versions available to suit a wide range of applications
        Highly efficient IP66 optics are protected from the elements and ensure optimal photometric performance
        Maximizes energy savings with multiple driver options and programmed dimming options

        Features

        Multiple lumen packages with output of up to 7,853 lumens
        Type 2, 3, 4, and 5 optics available
        4000K and 3000K color temperatures available
        Dimming driver standard

        Applications

        Municipal Buildings
        Parks and Plazas
        Road and Street
        • Add product
           
        • Add product
           
        • Add product
           
        Add product