The versatility and character of the Lumec Transit LED post top and pendant luminaires is clear. Combining stunning industrial looks with outstanding photometric performance, the Transit luminaires blend modern and traditional style with leading-edge engineering that have made Lumec luminaires the perfect choice for effective urban area lighting. Comfortable at any mounting height with a broad selection of optics, style options and lumen outputs make the Transit a sensible choice for your project’s lighting needs.
Benefits
Versatile luminaires available with various style options
Specific mounting options designed for Transit luminaires maintain harmony in your project’s design
Post top and pendant versions available to suit a wide range of applications
Highly efficient IP66 optics are protected from the elements and ensure optimal photometric performance
Features
Multiple lumen packages with output of up to 7,530 lumens
Type 2, 3, 4, and 5 optics available
4000K and 3000K color temperatures available
Dimming driver standard
Maximizes energy savings with multiple driver options and programmed dimming options