• Wattage (W)
    • Luminous flux (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Specification Sheets
        • Specifications Hadco-Architectural LED Post Top (VX600) - Spec Sheet (G3) pdf 1.5 MB
        Additional Literature
        Visuals
        Photometry/BIM Files

        Product family information

        The Hadco Architectural LED post top is a masterful blend of tradition and modern technology captured in sturdy cast aluminum, rendering years of maintenance-free operation. It creates a warm and friendly ambiance with its design while at the same time offering high-end technology and photometric performance is the strength of this beautiful luminaire. Architectural's transitional design is suited to a broad range of environments with the utility and efficiency of performance optics for multiple urban applications.

        Benefits

        Offers a variety of panel style option for a customizable aesthetic.
        Multiple distribution options and lumen packages suitable for several applications
        Highly efficient IP66 light engine is protected from the elements and ensure optimal photometric performance.
        Maximizes energy savings with multiple driver options and programmed dimming options

        Features

        Multiple lumen packages with output of up to 9,707 lumens
        Color temperatures 4000K and 3000K are available.
        Type 2, 3, 4, and 5 optics available
        Dimming driver standard

        Applications

        Road and Street
        Bridges, Monuments, Facades
        • Add product
           
        • Add product
           
        • Add product
           
        Add product