You are now visiting the Signify website. A localized version is available for you.
Be the first! Get the latest news and updates
Suggestions
    Close filters Show filters
    Show more filters
    Show less filters
    • Compare products
    • Wattage (W)
    • Luminous flux (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Specification Sheets
        • Specifications RoadStar LED architectural roadway small (GPLS-G2) - Spec Sheet pdf 824.5 kB
        Additional Literature
        Visuals
        Photometry/BIM Files
        More Information

        Product family information

        Stand out from the crowd with a striking design statement. Lumec outdoor luminaires embody the epitome of sophisticated aesthetics, precision engineering and uncompromising quality, and the next generation Lumec RoadStar LED architectural roadway luminaires are no exception. With two luminaire sizes and a wide range of options, RoadStar luminaires create an unrivaled crossroad of artistic style and high-performance functionality, so your design can make a powerful impact in any outdoor area.

        Benefits

        68% greater lumen output than previous RoadStar generations
        30% increase in lumen maintenance
        60% increase in efficacy
        Includes Service tag, Philips innovative way to provide assistance throughout the life of the product.

        Features

        Two luminaire sizes – Small, with 15,000 lumen output (up to 250W HID replacement)
        and Medium, with 32,924 lumen output (up to 750W HID replacement)
        Seven optical distributions for application flexibility
        Six LED configurations for the perfect amount of light
        Standard and optional sustainable dimming options along with standard 5-pin and optional 7-pin NEMA receptacles
        Four finishes: black, bronze, grey, white
        A wide variety of pole and bracket options

        Applications

        Road and Street
        Accessories
        • Add product
           
        • Add product
           
        • Add product
           
        Add product