You are now visiting the Signify website. A localized version is available for you.
Be the first! Get the latest news and updates
Suggestions

    Legacy Straight Square Aluminum Pole

    Legacy Straight Square Aluminum Pole - superior structural quality

    View all 23 products Gardco
    Legacy Straight Square Aluminum Pole
    Close filters Show filters
    Show more filters
    Show less filters
    • Compare products
    • Pole height
    • Housing material
    • Pole shafts
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Specification Sheets
        • Specifications Gardco-Legacy Straight Square Aluminum Cast Base (SSA-CB) Pole - Spec Sheet pdf 283.9 kB
        • Specifications Gardco-Legacy Straight Square Aluminum Hinged Base (SSA-HB) Pole - Spec Sheet pdf 219.6 kB
        Additional Literature
        Visuals
        Photometry/BIM Files
        • Revit file Straight Square Aluminum Pole - BIM Revit zip 1.6 MB
        More Information

        Product family information

        The Gardco legacy straight square aluminum pole consists of a one piece square extruded aluminum lighting standard mounted to a cast aluminum base, a hinged aluminum base, or a structural quality carbon steel base tenon. This construction offers the corrosion resistance and flexibility of aluminum with the strength and integrity of steel. The poles are finished with either Architectural Class 1 anodizing or electrostatically applied TGIC polyester powder coat.

        Benefits

        Built to withstand harsh environmental conditions
        Superior corrosion resistance
        Optimal strength and durability

        Features

        4", 5" or 6" poles
        Available in various heights ranging from 8' to 33'
        Steel tenon, cast, or hinged base options

        Applications

        Parks and Plazas
        Road and Street
        • Add product
           
        • Add product
           
        • Add product
           
        Add product