You are now visiting the Signify website. A localized version is available for you.
Be the first! Get the latest news and updates
Suggestions

    SlimSurface LED Downlight

    Leveraging the latest in LED technology and optical enhancements

    View all 22 products Lightolier
    SlimSurface LED Downlight
    Lightolier
    Energy Star
    cULus logo
    Close filters Show filters
    Show more filters
    Show less filters
    • Compare products
    • Wattage (W)
    • Luminous flux (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Specification Sheets
        • Specifications (S4S & S6S) SlimSurface Square 4” and 6” – Spec Sheet PDF 1.4 MB
        • Specifications (S5R, S7R & S10R) SlimSurface 5", 7" and 10" Round - Spec Sheet pdf 1.4 MB
        • Specifications SlimSurfaceLED-4in-6in-Square-S4S-S6S-Spec Sheet_FR pdf 1.6 MB
        Additional Literature
        Visuals
        Photometry/BIM Files

        Product family information

        SlimSurface LED is a low profile downlight intended for ceiling or wall mount applications. This 0.625" thick luminaire offers the appearance of a recessed downlight but is actually surface mounted.

        Benefits

        The thinnest available solution with an integral driver for existing J-boxes or new construction
        Provides an affordable alternative to Air-Seal IC recessed housings or Fire-Rated boxes
        Glare controlling lens for comfortable light distribution

        Features

        Choice of design with square and round apertures
        Efficacy: 42-70 lm/w
        50,000 hour rated life
        Dimming: Triac (10%), 0-10V

        Applications

        Residential
        Office
        Banks
        Hospitality
        Airports
        Fashion
        • Add product
           
        • Add product
           
        • Add product
           
        Add product