You are now visiting the Signify website. A localized version is available for you.
Be the first! Get the latest news and updates
Suggestions
    Close filters Show filters
    Show more filters
    Show less filters
    • Compare products
    • Wattage (W)
    • Luminous flux (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Specification Sheets
        Additional Literature
        Visuals
        Photometry/BIM Files

        Product family information

        The MUL path light Family of low voltage luminaires features classic mushroom styling and a graceful appearance making them suitable for most applications. Designed as a spread light, these luminaires produce a uniform light pattern with no objectionable glare. Construction choices include aluminum or Solid brass stem die-cast brass. Finishes are available in antiqued verde, bronze, sienna, speckled stone, black and natural cast bronze. Energy saving LED is available to ensure even light distribution and long life.

        Benefits

        Ensures lasting beauty and durability
        Easy hookup to the low voltage supply cable
        Easy installation and maintenance
        Dust tight and sealed against direct jets of water
        Offers 50,000 hour life with LED

        Features

        Cast aluminum construction
        Pre-wired
        Ships with S7 mounting stake
        IP66 rated
        Available with conventional and LED technology

        Applications

        Landscape
        Walkway
        • Add product
           
        • Add product
           
        • Add product
           
        Add product