You are now visiting the Signify website. A localized version is available for you.
Be the first! Get the latest news and updates
Suggestions
    Close filters Show filters
    Show more filters
    Show less filters
    • Compare products
    • Wattage (W)
    • Luminous flux (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Specification Sheets
        Additional Literature
        Visuals
        Photometry/BIM Files

        Product family information

        LytePro LED large wall sconce LPW32 features outstanding value in a compact, architectural design. This powerful and precise combination offers outstanding energy savings with excellent photometric performance. LPW32 is ideal for building perimeters and corridors in addition to wall lighting applications requiring strong lateral spacing and forward pattern projection.

        Benefits

        Low-profile design to complement and blend in with surroundings
        Provides energy saving replacement for incandescent, compact fluorescent and HID lamp sources up to 320W
        Optical distributions offer full cutoff performance and excellent uniformity for precise wall and area illumination
        Easily mounts to a variety of junction box types or fastens directly to wall for seamless retrofitting
        Outstanding long life provides maintenance savings

        Features

        Three sizes to accommodate multiple mounting heights
        Lumen output ranges from 1,000 to 9,600 with efficacies up to 114 LPW
        Button photocell, motion response, battery pack, and field adjustable wattage options available with LPW32
        Types 3 and 4 optical distributions available
        3000K and 4000K color temperatures available
        All models are DLC qualified
        5 year limited warranty

        Applications

        Bridges, Monuments, Facades
        Security Lighting
        Residential
        Bridges, Monuments, Facades
        • Add product
           
        • Add product
           
        • Add product
           
        Add product