BESbswy
BESbswy
BESbswy
LytePro 16 LED Wall Sconce Gen3 - Wall sconces | Keene - Signify
You are now visiting the Signify website. A localized version is available for you.
Russia
Be the first! Get the latest news and updates
Suggestions
    Close filters Show filters
    Product Brand
    Application area
    Luminous flux (lm)
    20005400
    20005400
    Wattage (W)
    2248
    2248
    Show more filters
    Show less filters
    • Compare products
    • Wattage (W)
    • Luminous flux (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

    Wattage (W) Low - High
    • LytePro 16 LED Wall Sconce Gen3-LPW medium, 30W, Neutral White, Generation 3, Type 3, 120-277V, Dark gray textured paint
      LPW medium, 30W, Neutral White, Generation 3, Type 3, 120-277V, Dark gray textured paint
      LPW16-G3-8-DGY

      Wattage (W): 34

      Luminous flux (lm): 3500

      CCT (K): 4000

    • LytePro 16 LED Wall Sconce Gen3-LPW medium, 30W, Neutral White, Generation 3, Type 3, 120-277V, Bronze textured paint
      LPW medium, 30W, Neutral White, Generation 3, Type 3, 120-277V, Bronze textured paint
      LPW16-G3-8-BZ

      Wattage (W): 34

      Luminous flux (lm): 3500

      CCT (K): 4000

    • LytePro 16 LED Wall Sconce Gen3-LPW medium, 30W, Neutral White, Generation 3, Type 2
      LPW medium, 30W, Neutral White, Generation 3, Type 2
      LPW16-30-NW-G3-2

      Wattage (W): 34

      Luminous flux (lm): 4000

      CCT (K): 4000

    • LytePro 16 LED Wall Sconce Gen3-LPW medium, 50W, Neutral White, Generation 3, Type 2
      LPW medium, 50W, Neutral White, Generation 3, Type 2
      LPW16-50-NW-G3-2

      Wattage (W): 48

      Luminous flux (lm): 5400

      CCT (K): 4000

    • LytePro 16 LED Wall Sconce Gen3-LPW medium, 20W, Neutral White, Generation 3, Type 2
      LPW medium, 20W, Neutral White, Generation 3, Type 2
      LPW16-20-NW-G3-2

      Wattage (W): 22

      Luminous flux (lm): 2700

      CCT (K): 4000

    • LytePro 16 LED Wall Sconce Gen3-LPW medium, 30W, Warm White, Generation 3, Type 2
      LPW medium, 30W, Warm White, Generation 3, Type 2
      LPW16-30-WW-G3-2

      Wattage (W): 34

      Luminous flux (lm): 3700

      CCT (K): 3000

    • LytePro 16 LED Wall Sconce Gen3-LPW medium, 20W, Warm White, Generation 3, Type 2
      LPW medium, 20W, Warm White, Generation 3, Type 2
      LPW16-20-WW-G3-2

      Wattage (W): 22

      Luminous flux (lm): 2500

      CCT (K): 3000

    • LytePro 16 LED Wall Sconce Gen3-LPW medium, 50W, Warm White, Generation 3, Type 2
      LPW medium, 50W, Warm White, Generation 3, Type 2
      LPW16-50-WW-G3-2

      Wattage (W): 48

      Luminous flux (lm): 5000

      CCT (K): 3000

    • LytePro 16 LED Wall Sconce Gen3-LPW medium, 20W, Warm White, Generation 3, Type 3, 120-277V
      LPW medium, 20W, Warm White, Generation 3, Type 3, 120-277V
      LPW16-20-WW-G3-3-UNV

      Wattage (W): 22

      Luminous flux (lm): 2100

      CCT (K): 3000

    • LytePro 16 LED Wall Sconce Gen3-LPW medium, 50W, Neutral White, Generation 3, Type 3, 120-277V
      LPW medium, 50W, Neutral White, Generation 3, Type 3, 120-277V
      LPW16-50-NW-G3-3-UNV

      Wattage (W): 48

      Luminous flux (lm): 4600

      CCT (K): 4000

      Downloads
      Specification Sheets
      Additional Literature
      Visuals
      Photometry/BIM Files

      Product family information

      LytePro LED medium wall sconce LPW16 features outstanding value in a compact, architectural design. This powerful and precise combination offers outstanding energy savings with excellent photometric performance. LPW16 is ideal for entryways and corridors in addition to wall lighting applications requiring strong lateral spacing and forward pattern projection.

      Benefits

      Low-profile design to complement and blend in with surroundings
      Provides energy saving replacement for incandescent, compact fluorescent and HID lamp sources up to 320W
      Optical distributions offer full cutoff performance and excellent uniformity for precise wall and area illumination
      Easily mounts to a variety of junction box types or fastens directly to wall for seamless retrofitting
      Outstanding long life provides maintenance savings

      Features

      Three sizes to accommodate multiple mounting heights
      Lumen output ranges from 1,000 to 9,600 with efficacies up to 114 LPW
      Button photocell, motion response, battery pack, and field adjustable wattage options available with LPW32
      Types 3 and 4 optical distributions available
      3000K and 4000K color temperatures available
      All models are DLC qualified
      5 year limited warranty

      Applications

      Bridges, Monuments, Facades
      Security Lighting
      Residential
      Bridges, Monuments, Facades
      Clear all

      Add a product to start comparing

      Hide
      • Add product
         
      • Add product
         
      • Add product
         
      Add product