You are now visiting the Philips lighting website. A localized version is available for you.
Suggestions

    Choose a bulb

    • Current products (237)
    View
    Grid
    List
    Product type
    LED Innovations
    Cap type
    Extra features
    Light output
    What are your lighting needs
    Glass type
    Bulb Material
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Bulb 84W A67 E27

      LED

      Bulb 84W A67 E27

      • 6500K
      • 1521lm
      • 15000h
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Bulb 84W A67 E27

      LED

      Bulb 84W A67 E27

      • 2700K
      • 1521lm
      • 15000h
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Bulb 160W A80 E27

      LED

      Bulb 160W A80 E27

      • 6500K
      • 2300lm
      • 10000h
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Bulb 155W A80 E27

      LED

      Bulb 155W A80 E27

      • 3000K
      • 2150lm
      • 10000h
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Bulb 84W A67 B22 x2

      LED

      Bulb 84W A67 B22 x2

      • 6500K
      • 1400lm
      • 15000h
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Bulb 84W A67 B22 x2

      LED

      Bulb 84W A67 B22 x2

      • 2700K
      • 1521lm
      • 15000h
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Bulb 62W A60 E27 x2

      LED

      Bulb 62W A60 E27 x2

      • 6500K
      • 1055lm
      • 15000h
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Bulb 62W A60 E27 x2

      LED

      Bulb 62W A60 E27 x2

      • 2700K
      • 1055lm
      • 15000h
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Bulb 84W A67 B22

      LED

      Bulb 84W A67 B22

      • 6500K
      • 1521lm
      • 15000h
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Bulb 84W A67 B22

      LED

      Bulb 84W A67 B22

      • 2700K
      • 1521lm
      • 15000h
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Bulb 62W A60 E27

      LED

      Bulb 62W A60 E27

      • 6500K
      • 1055lm
      • 15000h
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Bulb 62W A60 E27

      LED

      Bulb 62W A60 E27

      • 2700K
      • 1055lm
      • 15000h