You are now visiting the Philips lighting website. A localized version is available for you.
Suggestions

    Choose a bulb

    • Current products (237)
    View
    Grid
    List
    Product type
    LED Innovations
    Cap type
    Extra features
    Light output
    What are your lighting needs
    Glass type
    Bulb Material
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Bulb 73W A60 E27 x3

      LED

      Bulb 73W A60 E27 x3

      • 6500K
      • 1250lm
      • 10000h
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Bulb 67W A60 E27 x3

      LED

      Bulb 67W A60 E27 x3

      • 3000K
      • 1150lm
      • 10000h
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Bulb 58W A60 E27 x3

      LED

      Bulb 58W A60 E27 x3

      • 6500K
      • 950lm
      • 10000h
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Bulb 55W A60 E27 x3

      LED

      Bulb 55W A60 E27 x3

      • 3000K
      • 900lm
      • 10000h
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Bulb 150W UFO B22

      LED

      Bulb 150W UFO B22

      • 6500K
      • 2715lm
      • 15000h
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Bulb 150W UFO E27

      LED

      Bulb 150W UFO E27

      • 6500K
      • 2715lm
      • 15000h
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Bulb 100W UFO B22

      LED

      Bulb 100W UFO B22

      • 6500K
      • 1700lm
      • 15000h
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Bulb 100W UFO E27

      LED

      Bulb 100W UFO E27

      • 6500K
      • 1700lm
      • 15000h
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Candle 50W P45 B22 x2

      LED

      Candle 50W P45 B22 x2

      • 6500K
      • 470lm
      • 15000h
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Candle 50W P45 B15 x2

      LED

      Candle 50W P45 B15 x2

      • 6500K
      • 470lm
      • 15000h
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Candle 50W B35 B22 x2

      LED

      Candle 50W B35 B22 x2

      • 6500K
      • 470lm
      • 15000h
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Candle 50W B35 B15 x2

      LED

      Candle 50W B35 B15 x2

      • 6500K
      • 470lm
      • 15000h