You are now visiting the Philips lighting website. A localized version is available for you.
Suggestions

    Choose a bulb

    • Current products (237)
    View
    Grid
    List
    Product type
    LED Innovations
    Cap type
    Extra features
    Light output
    What are your lighting needs
    Glass type
    Bulb Material
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Candle 50W B35 B22 x2

      LED

      Candle 50W B35 B22 x2

      • 2700K
      • 470lm
      • 15000h
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Candle 60W P45 E27 x2

      LED

      Candle 60W P45 E27 x2

      • 6500K
      • 620lm
      • 15000h
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Candle 60W B35 E27 x2

      LED

      Candle 60W B35 E27 x2

      • 6500K
      • 620lm
      • 15000h
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Candle 60W B35 E27 x2

      LED

      Candle 60W B35 E27 x2

      • 2700K
      • 620lm
      • 15000h
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Candle 50W P45 E14 x2

      LED

      Candle 50W P45 E14 x2

      • 2700K
      • 470lm
      • 15000h
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Candle 50W P45 E27 x2

      LED

      Candle 50W P45 E27 x2

      • 2700K
      • 470lm
      • 15000h
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Candle 50W B35 E14 x2

      LED

      Candle 50W B35 E14 x2

      • 2700K
      • 470lm
      • 15000h
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Candle 40W P45 E14 x2

      LED

      Candle 40W P45 E14 x2

      • 6500K
      • 470lm
      • 15000h
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Candle 40W P45 B15 x2

      LED

      Candle 40W P45 B15 x2

      • 2700K
      • 470lm
      • 15000h
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Candle 40W B35 E14 x2

      LED

      Candle 40W B35 E14 x2

      • 6500K
      • 470lm
      • 15000h
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Candle 40W B35 B15 x2

      LED

      Candle 40W B35 B15 x2

      • 2700K
      • 470lm
      • 15000h
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Filament Candle Clear 40W B35 B15

      LED

      Filament Candle Clear 40W B35 B15

      • 2700K
      • 470lm
      • 15000h