You are now visiting the Philips lighting website. A localized version is available for you.
Suggestions

    Choose a bulb

    • Current products (121)
    View
    Grid
    List
    Product type
    LED Innovations
    Cap type
    Extra features
    Light output
    What are your lighting needs
    Glass type
    Bulb Material
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Filament Bulb Clear 75W ST19 E26 x2

      LED

      Filament Bulb Clear 75W ST19 E26 x2

      • 2200-2700K
      • 800lm
      • 15000h
      • Dimming
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Bulb 125W UFO E26

      LED

      Bulb 125W UFO E26

      • 6500K
      • 2050lm
      • 15000h
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Bulb 60W A19 E26

      LED

      Bulb 60W A19 E26

      • 2700/5000/2200K
      • 800;800;80lm
      • 15000h
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Bulb

      LED

      Bulb

      • 4W-40W
      • E26
      • Green
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Bulb

      LED

      Bulb

      • 4W-40W
      • E26
      • Blue
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Bulb

      LED

      Bulb

      • 4W-40W
      • E26
      • Yellow
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Bulb

      LED

      Bulb

      • 4W-40W
      • E26
      • Red
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Bulb 60W A19 GU24

      LED

      Bulb 60W A19 GU24

      • 3000K
      • 800lm
      • 15000h
      • Dimming
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Bulb 65W BR30 E26 x4

      LED

      Bulb 65W BR30 E26 x4

      • 5000K
      • 650lm
      • 11000h
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Bulb 65W BR30 E26 x4

      LED

      Bulb 65W BR30 E26 x4

      • 2700K
      • 650lm
      • 11000h
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED LEDtube Type A T8

      LED

      LEDtube Type A T8

      • 2400mm
      • 5000K
      • FA8
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED LEDtube Type B T8

      LED

      LEDtube Type B T8

      • 1200mm
      • 3000/3500/4000/5000/6500K
      • G13
      • Dimming