You are now visiting the Philips lighting website. A localized version is available for you.
Suggestions

    Choose a bulb

    • Current products (121)
    View
    Grid
    List
    Product type
    LED Innovations
    Cap type
    Extra features
    Light output
    What are your lighting needs
    Glass type
    Bulb Material
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED LEDtube Type A T8

      LED

      LEDtube Type A T8

      • 1200mm
      • 3000/3500/4000/5000/6500K
      • G13
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED LEDtube Type A T5

      LED

      LEDtube Type A T5

      • 1200mm
      • 3000/4000/5000K
      • G5
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Bulb 150;100;50W A21 E26d

      LED

      Bulb 150;100;50W A21 E26d

      • 2700K
      • 2150;1600;620lm
      • 15000h
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Bulb 100;60;40W A21 E26d

      LED

      Bulb 100;60;40W A21 E26d

      • 2700K
      • 1600;800;450lm
      • 25000h
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED LEDtube Type A T8

      LED

      LEDtube Type A T8

      • 1200mm
      • 5000K
      • G13
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED LEDtube Type A T8

      LED

      LEDtube Type A T8

      • 1200mm
      • 4000K
      • G13
    • Not sure which one to buy?
      Select up to three products and compare them!

      Smart LED Bulb 21W (Eq.150W) A23 E26

      Smart LED

      Bulb 21W (Eq.150W) A23 E26

      • Full color
      • Plastic
      • Easy plug and play
      • Control with WiZ app or voice
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED LEDtube Type A T8

      LED

      LEDtube Type A T8

      • 1200mm
      • 5000K
      • G13
    • Not sure which one to buy?
      Select up to three products and compare them!

      Smart LED Spot 120W PAR38 E26

      Smart LED

      Spot 120W PAR38 E26

      • Full color smart bulb
      • Up to 1200 lumens
      • Easy plug and play
      • Control with app or voice
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED LEDtube Type A T8

      LED

      LEDtube Type A T8

      • 1200mm
      • 5000K
      • G13
    • Not sure which one to buy?
      Select up to three products and compare them!

      Smart LED Bulb 100W A21 E26

      Smart LED

      Bulb 100W A21 E26

      • Full color smart bulb
      • Up to 1600 lumens
      • Easy plug and play
      • Control with app or voice
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED LEDtube Type A T8

      LED

      LEDtube Type A T8

      • 1200mm
      • 4000K
      • G13