You are now visiting the Philips lighting website. A localized version is available for you.
Suggestions

    Choose a bulb

    • Current products (121)
    View
    Grid
    List
    Product type
    LED Innovations
    Cap type
    Extra features
    Light output
    What are your lighting needs
    Glass type
    Bulb Material
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED LEDtube Type A T8

      LED

      LEDtube Type A T8

      • 1200mm
      • 4000K
      • G13
    • Not sure which one to buy?
      Select up to three products and compare them!

      Smart LED Spot 50W PAR16 GU10 x3

      Smart LED

      Spot 50W PAR16 GU10 x3

      • Full color smart bulb
      • Up to 400 lumens
      • Easy plug and play
      • Control with app or voice
    • Not sure which one to buy?
      Select up to three products and compare them!

      Smart LED Spot 50W PAR16 GU10

      Smart LED

      Spot 50W PAR16 GU10

      • Full color smart bulb
      • Up to 400 lumens
      • Easy plug and play
      • Control with app or voice
    • Not sure which one to buy?
      Select up to three products and compare them!

      Smart LED 5/6 inch retrofit downlight 12.5W

      Smart LED

      5/6 inch retrofit downlight 12.5W

      • Full color
      • Fits 5"/6" opening
      • IP20/Round/White
    • Not sure which one to buy?
      Select up to three products and compare them!

      Smart LED 4 inch retrofit downlight 6.5W

      Smart LED

      4 inch retrofit downlight 6.5W

      • Full color
      • Fits 4" opening
      • IP20/Round/White
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Capsule 40W Capsule G9 x3

      LED

      Capsule 40W Capsule G9 x3

      • 3000K
      • 370lm
      • 15000h
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Capsule 40W Capsule G9

      LED

      Capsule 40W Capsule G9

      • 3000K
      • 370lm
      • 15000h
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Spot 75W PAR16 GU10 x3

      LED

      Spot 75W PAR16 GU10 x3

      • 2700-2200K
      • 650lm
      • 25000h
      • Dimming
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Spot 50W PAR16 GU10 x3

      LED

      Spot 50W PAR16 GU10 x3

      • 5000K
      • 400lm
      • 25000h
      • Dimming
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Spot 50W PAR16 GU10

      LED

      Spot 50W PAR16 GU10

      • 5000K
      • 400lm
      • 25000h
      • Dimming
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Spot 50W PAR16 GU10 x6

      LED

      Spot 50W PAR16 GU10 x6

      • 3000K
      • 400lm
      • 25000h
      • Dimming
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Spot 50W PAR16 GU10 x3

      LED

      Spot 50W PAR16 GU10 x3

      • 3000K
      • 400lm
      • 25000h
      • Dimming