You are now visiting the Philips lighting website. A localized version is available for you.
Suggestions

    Choose a bulb

    • Current products (121)
    View
    Grid
    List
    Product type
    LED Innovations
    Cap type
    Extra features
    Light output
    What are your lighting needs
    Glass type
    Bulb Material
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Spot 50W PAR16 GU10

      LED

      Spot 50W PAR16 GU10

      • 3000K
      • 400lm
      • 25000h
      • Dimming
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Spot 50W PAR16 GU10 x3

      LED

      Spot 50W PAR16 GU10 x3

      • 2700-2200K
      • 400lm
      • 25000h
      • Dimming
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Spot 50W PAR16 GU10

      LED

      Spot 50W PAR16 GU10

      • 2700-2200K
      • 400lm
      • 25000h
      • Dimming
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Reflector 50W PAR20 E26 x3

      LED

      Reflector 50W PAR20 E26 x3

      • 5000
      • 505lm
      • 25000
      • Dimming
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Reflector 50W PAR20 E26

      LED

      Reflector 50W PAR20 E26

      • 5000
      • 505lm
      • 25000
      • Dimming
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Reflector 50W PAR20 E26 x3

      LED

      Reflector 50W PAR20 E26 x3

      • 2200-2700
      • 505lm
      • 25000
      • Dimming
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Reflector 50W PAR20 E26

      LED

      Reflector 50W PAR20 E26

      • 2200-2700
      • 505lm
      • 25000
      • Dimming
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Reflector 50W PAR20 E26 x6

      LED

      Reflector 50W PAR20 E26 x6

      • 3000
      • 505lm
      • 25000
      • Dimming
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Reflector 50W PAR20 E26 x3

      LED

      Reflector 50W PAR20 E26 x3

      • 3000
      • 505lm
      • 25000
      • Dimming
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Reflector 50W PAR20 E26

      LED

      Reflector 50W PAR20 E26

      • 3000
      • 505lm
      • 25000
      • Dimming
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Reflector 50W PAR16S E26 x3

      LED

      Reflector 50W PAR16S E26 x3

      • 5000
      • 400lm
      • 25000
      • Dimming
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Reflector 50W PAR16S E26

      LED

      Reflector 50W PAR16S E26

      • 5000
      • 400lm
      • 25000
      • Dimming