You are now visiting the Philips lighting website. A localized version is available for you.
Suggestions

    Choose a bulb

    • Current products (121)
    View
    Grid
    List
    Product type
    LED Innovations
    Cap type
    Extra features
    Light output
    What are your lighting needs
    Glass type
    Bulb Material
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Reflector 50W PAR16S E26 x3

      LED

      Reflector 50W PAR16S E26 x3

      • 3000
      • 400lm
      • 25000
      • Dimming
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Reflector 50W PAR16S E26

      LED

      Reflector 50W PAR16S E26

      • 3000
      • 400lm
      • 25000
      • Dimming
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Reflector 50W PAR16S E26 x3

      LED

      Reflector 50W PAR16S E26 x3

      • 2700
      • 400lm
      • 25000
      • Dimming
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Reflector 50W PAR16S E26

      LED

      Reflector 50W PAR16S E26

      • 2700
      • 400lm
      • 25000
      • Dimming
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Reflector 75W PAR30L E26

      LED

      Reflector 75W PAR30L E26

      • 5000
      • 850lm
      • 25000
      • Dimming
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Reflector 75W PAR30L E26

      LED

      Reflector 75W PAR30L E26

      • 3000
      • 850lm
      • 25000
      • Dimming
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Reflector 75W PAR30S E26

      LED

      Reflector 75W PAR30S E26

      • 5000
      • 850lm
      • 25000
      • Dimming
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Reflector 75W PAR30S E26

      LED

      Reflector 75W PAR30S E26

      • 3000
      • 850lm
      • 25000
      • Dimming
    • Not sure which one to buy?
      Select up to three products and compare them!

      Smart LED Filament Bulb Clear 25W ST19 E26

      Smart LED

      Filament Bulb Clear 25W ST19 E26

      • 1800-2100 (RGB)
      • Glass
      • Easy plug and play
      • Control with app or voice
    • Not sure which one to buy?
      Select up to three products and compare them!

      Smart LED Filament Bulb Clear 25W G25 E26

      Smart LED

      Filament Bulb Clear 25W G25 E26

      • 1800-2100 (RGB)
      • Glass
      • Easy plug and play
      • Control with app or voice
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Spot 20W MR11 GU4

      LED

      Spot 20W MR11 GU4

      • 3000K
      • 215lm
      • 25000h
    • Not sure which one to buy?
      Select up to three products and compare them!

      Tubular Fluorescent

       

      Tubular Fluorescent

      • 54W
      • T5
      • Cool White