You are now visiting the Philips lighting website. A localised version is available for you.
Suggestions

    Choose a bulb

    • Current products (169)
    View
    Grid
    List
    Product type
    LED Innovations
    Cap type
    Extra features
    Glass type
    Bulb material

    Bulb

    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Filament Bulb Frosted 60W A60 B22

      LED

      Filament Bulb Frosted 60W A60 B22

      • 4000K
      • 806 lm
      • 15000 h
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Filament Bulb Clear 150W A67 E27

      LED

      Filament Bulb Clear 150W A67 E27

      • 4000K
      • 2452 lm
      • 15000 h
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Filament Bulb Mirror Crown 50W A60 E27

      LED

      Filament Bulb Mirror Crown 50W A60 E27

      • 2700K
      • 650 lm
      • 15000 h
      • Dimming
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Bulb 60 W A60 B22 x3

      LED

      Bulb 60 W A60 B22 x3

      • 2700K
      • 806 lm
      • 15000 h
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Filament Bulb Frosted 120W G120 E27

      LED

      Filament Bulb Frosted 120W G120 E27

      • 2700K
      • 2000 lm
      • 15000 h
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Filament Bulb Frosted 60W G93 E27

      LED

      Filament Bulb Frosted 60W G93 E27

      • 4000K
      • 806 lm
      • 15000 h
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Filament Bulb Frosted 60W G93 E27

      LED

      Filament Bulb Frosted 60W G93 E27

      • 2700K
      • 806 lm
      • 15000 h
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Filament Bulb Smoky 11W T32 E27

      LED

      Filament Bulb Smoky 11W T32 E27

      • 1800 K
      • 100 lm
      • 15000 h
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Filament Bulb Smoky 11W ST64 E27

      LED

      Filament Bulb Smoky 11W ST64 E27

      • 1800 K
      • 100 lm
      • 15000 h
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Filament Bulb Smoky 11W A60 E27

      LED

      Filament Bulb Smoky 11W A60 E27

      • 1800 K
      • 100 lm
      • 15000 h
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Bulb 60W A60 E27

      LED

      Bulb 60W A60 E27

      • 2700K
      • 806 lm
      • 15000 h
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Bulb 60 W A19 E27

      LED

      Bulb 60 W A19 E27

      • 2700K
      • 806 lm
      • 15000 h