You are now visiting the Philips lighting website. A localised version is available for you.
Suggestions

    Choose a bulb

    • Current products (169)
    View
    Grid
    List
    Product type
    LED Innovations
    Cap type
    Extra features
    Glass type
    Bulb material

    Bulb

    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Filament Bulb Frosted 60W A60 E27

      LED

      Filament Bulb Frosted 60W A60 E27

      • 4000K
      • 806 lm
      • 15000 h
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Filament Bulb Frosted 100W A60 E27

      LED

      Filament Bulb Frosted 100W A60 E27

      • 4000K
      • 1521 lm
      • 15000 h
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Filament Bulb Clear 40W A60 E27 x2

      LED

      Filament Bulb Clear 40W A60 E27 x2

      • 2700K
      • 470 lm
      • 15000 h
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Filament Bulb Clear 60W A60 E27

      LED

      Filament Bulb Clear 60W A60 E27

      • 2700K
      • 806 lm
      • 15000 h
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Filament Bulb Frosted 60 W A60 E27 x2

      LED

      Filament Bulb Frosted 60 W A60 E27 x2

      • 2700K
      • 806 lm
      • 15000 h
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Bulb 40;18; 9 W B35 E14

      LED

      Bulb 40;18; 9 W B35 E14

      • 2700/2500/2200K
      • 470;180;90 lm
      • 15000 h
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Bulb 60;30; 16 W A60 E27

      LED

      Bulb 60;30; 16 W A60 E27

      • 2700/2500/2200K
      • 806;320;150 lm
      • 15000 h
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Filament Bulb Frosted 60W A60 E27

      LED

      Filament Bulb Frosted 60W A60 E27

      • 2700K
      • 806 lm
      • 15000 h
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Filament Bulb Frosted 100W A60 E27

      LED

      Filament Bulb Frosted 100W A60 E27

      • 2700K
      • 1521 lm
      • 15000 h
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Filament Bulb Clear 40W A60 E27

      LED

      Filament Bulb Clear 40W A60 E27

      • 4000K
      • 470 lm
      • 15000 h
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Filament Bulb Clear 60W ST64 E27

      LED

      Filament Bulb Clear 60W ST64 E27

      • 2700K
      • 806 lm
      • 15000 h
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Filament Bulb Clear 100W A60 E27

      LED

      Filament Bulb Clear 100W A60 E27

      • 2700K
      • 1521 lm
      • 15000 h