You are now visiting the Philips lighting website. A localised version is available for you.
Suggestions

    Choose a bulb

    • Current products (169)
    View
    Grid
    List
    Product type
    LED Innovations
    Cap type
    Extra features
    Glass type
    Bulb material

    Bulb

    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Filament Bulb Clear 75W A60 E27

      LED

      Filament Bulb Clear 75W A60 E27

      • 2700K
      • 1055 lm
      • 15000 h
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Filament Bulb Clear 40W A60 E27

      LED

      Filament Bulb Clear 40W A60 E27

      • 2700K
      • 470 lm
      • 15000 h
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Bulb 60W A60 E27 x3

      LED

      Bulb 60W A60 E27 x3

      • 2700K
      • 806 lm
      • 15000 h
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Filament Bulb Frosted 100W G120 E27

      LED

      Filament Bulb Frosted 100W G120 E27

      • 4000K
      • 1521 lm
      • 15000 h
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Filament Bulb Frosted 100W G120 E27

      LED

      Filament Bulb Frosted 100W G120 E27

      • 2700K
      • 1521 lm
      • 15000 h
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Filament Bulb Clear 60W A60 E27 x6

      LED

      Filament Bulb Clear 60W A60 E27 x6

      • 2700K
      • 806 lm
      • 15000 h
      • Non-dimmable
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Filament Bulb Clear 60W G93 E27

      LED

      Filament Bulb Clear 60W G93 E27

      • 2700K
      • 806 lm
      • 15000 h
      • Non-dimmable
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Bulb 40W A60S B22 x6

      LED

      Bulb 40W A60S B22 x6

      • 2700K
      • 470 lm
      • 15000 h
      • Non-dimmable
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Bulb 60W A60 B22 x6

      LED

      Bulb 60W A60 B22 x6

      • 2700K
      • 806 lm
      • 15000 h
      • Non-dimmable
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Bulb 100W A60 B22 x6

      LED

      Bulb 100W A60 B22 x6

      • 2700K
      • 1521 lm
      • 15000 h
      • Non-dimmable
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Bulb 40W A60S E27 x6

      LED

      Bulb 40W A60S E27 x6

      • 2700K
      • 470 lm
      • 15000 h
      • Non-dimmable
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Bulb 60W A60 E27 x6

      LED

      Bulb 60W A60 E27 x6

      • 2700K
      • 806 lm
      • 15000 h
      • Non-dimmable