You are now visiting the Philips lighting website. A localized version is available for you.
Suggestions

    Choose a bulb

    • Current products (211)
    View
    Grid
    List
    Product type
    LED Innovations
    Cap type
    Extra features
    Light output
    What are your lighting needs
    Glass type
    Bulb Material
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Spot 50W PAR16 GU10

      LED

      Spot 50W PAR16 GU10

      • 4000K
      • 430lm
      • 15000h
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Spot 50W PAR16 GU10 x4

      LED

      Spot 50W PAR16 GU10 x4

      • 3000K
      • 410lm
      • 15000h
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Spot 50W PAR16 GU10

      LED

      Spot 50W PAR16 GU10

      • 3000K
      • 410lm
      • 15000h
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Spot 50W MR16 GU5.3 x6

      LED

      Spot 50W MR16 GU5.3 x6

      • 4000K
      • 410lm
      • 15000h
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Spot 50W MR16 GU5.3 x6

      LED

      Spot 50W MR16 GU5.3 x6

      • 3000K
      • 390lm
      • 15000h
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Spot 50W MR16 GU5.3 x2

      LED

      Spot 50W MR16 GU5.3 x2

      • 4000K
      • 410lm
      • 15000h
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Spot 50W MR16 GU5.3 x2

      LED

      Spot 50W MR16 GU5.3 x2

      • 3000K
      • 390lm
      • 15000h
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Spot 50W MR16 GU5.3 x4

      LED

      Spot 50W MR16 GU5.3 x4

      • 4000K
      • 410lm
      • 15000h
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Spot 50W MR16 GU5.3 x4

      LED

      Spot 50W MR16 GU5.3 x4

      • 3000K
      • 390lm
      • 15000h
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Spot 50W MR16 GU5.3

      LED

      Spot 50W MR16 GU5.3

      • 4000K
      • 410lm
      • 15000h
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Spot 50W MR16 GU5.3

      LED

      Spot 50W MR16 GU5.3

      • 3000K
      • 390lm
      • 15000h
    • Not sure which one to buy?
      Select up to three products and compare them!

      TL-D Super 80 Linear fluorescent tube

      TL-D Super 80

      Linear fluorescent tube

      • 30 W
      • G13
      • Cool daylight