You are now visiting the Philips lighting website. A localized version is available for you.
Suggestions

    Choose a bulb

    • Current products (211)
    View
    Grid
    List
    Product type
    LED Innovations
    Cap type
    Extra features
    Light output
    What are your lighting needs
    Glass type
    Bulb Material
    • Not sure which one to buy?
      Select up to three products and compare them!

      TL-D Super 80 Linear fluorescent tube

      TL-D Super 80

      Linear fluorescent tube

      • 30 W
      • G13
      • Cool white
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Bulb 60W A60 E27

      LED

      Bulb 60W A60 E27

      • 6500K
      • 850lm
      • 15000h
    • Not sure which one to buy?
      Select up to three products and compare them!

      Smart LED Candle 4.9W (Eq.40W) C37 E14

      Smart LED

      Candle 4.9W (Eq.40W) C37 E14

      • Full color
      • Plastic
      • Easy plug and play
      • Control with WiZ app or voice
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Spot 50W MR16 GU5.3

      LED

      Spot 50W MR16 GU5.3

      • 3000/4000/6500K
      • 500;550;550lm
      • 15000h
      • Dimming
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Spot 50W PAR16 GU10

      LED

      Spot 50W PAR16 GU10

      • 3000/4000/6500K
      • 500;550;550lm
      • 15000h
      • Dimming
    • Not sure which one to buy?
      Select up to three products and compare them!

      Tornado Spiral energy saving bulb

      Tornado

      Spiral energy saving bulb

      • 24 W (100 W)
      • E27 cap
      • Cool daylight
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Reflector 80W R80 E27 x2

      LED

      Reflector 80W R80 E27 x2

      • 6500K
      • 950lm
      • 15000h
    • Not sure which one to buy?
      Select up to three products and compare them!

      Tornado Spiral energy saving bulb

      Tornado

      Spiral energy saving bulb

      • 24 W (100 W)
      • E27 cap
      • Warm white
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Reflector 80W R80 E27

      LED

      Reflector 80W R80 E27

      • 2700K
      • 1150lm
      • 15000h
    • Not sure which one to buy?
      Select up to three products and compare them!

      Tornado Spiral energy saving bulb

      Tornado

      Spiral energy saving bulb

      • 24 W (100 W)
      • B22 cap
      • Cool daylight
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Reflector 80W R80 E27

      LED

      Reflector 80W R80 E27

      • 4000K
      • 1150lm
      • 15000h
    • Not sure which one to buy?
      Select up to three products and compare them!

      Tornado Spiral energy saving bulb

      Tornado

      Spiral energy saving bulb

      • 24 W (100 W)
      • B22 cap
      • Warm white