You are now visiting the Philips lighting website. A localized version is available for you.
Suggestions

    Choose a bulb

    • Current products (211)
    View
    Grid
    List
    Product type
    LED Innovations
    Cap type
    Extra features
    Light output
    What are your lighting needs
    Glass type
    Bulb Material
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Reflector 120W PAR38 E27 x2

      LED

      Reflector 120W PAR38 E27 x2

      • 2700K
      • 1050lm
      • 15000h
    • Not sure which one to buy?
      Select up to three products and compare them!

      Tornado Spiral energy saving bulb

      Tornado

      Spiral energy saving bulb

      • 20 W (75 W)
      • E27 cap
      • Cool daylight
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Reflector 80W R80 E27 x2

      LED

      Reflector 80W R80 E27 x2

      • 2700K
      • 880lm
      • 15000h
    • Not sure which one to buy?
      Select up to three products and compare them!

      Tornado Spiral energy saving bulb

      Tornado

      Spiral energy saving bulb

      • 20 W (75 W)
      • E27 cap
      • Warm white
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Reflector 80W PAR38 E27

      LED

      Reflector 80W PAR38 E27

      • 2700K
      • 900lm
      • 15000h
    • Not sure which one to buy?
      Select up to three products and compare them!

      Tornado Spiral energy saving bulb

      Tornado

      Spiral energy saving bulb

      • 20 W (75 W)
      • B22 cap
      • Cool daylight
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Reflector 80W R80 E27

      LED

      Reflector 80W R80 E27

      • 2700K
      • 880lm
      • 15000h
    • Not sure which one to buy?
      Select up to three products and compare them!

      Tornado Spiral energy saving bulb

      Tornado

      Spiral energy saving bulb

      • 20 W (75 W)
      • B22 cap
      • Warm white
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Reflector 120W PAR38 E27

      LED

      Reflector 120W PAR38 E27

      • 2700K
      • 1050lm
      • 15000h
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Reflector 80W R80 E27

      LED

      Reflector 80W R80 E27

      • 6500K
      • 950lm
      • 15000h
    • Not sure which one to buy?
      Select up to three products and compare them!

      Tornado Spiral energy saving bulb

      Tornado

      Spiral energy saving bulb

      • 15 W (60 W)
      • B22 cap
      • Warm white
    • Not sure which one to buy?
      Select up to three products and compare them!

      Bulb

       

      Bulb

      • E14
      • Clear