You are now visiting the Philips lighting website. A localized version is available for you.
Suggestions

    Choose a bulb

    • Current products (211)
    View
    Grid
    List
    Product type
    LED Innovations
    Cap type
    Extra features
    Light output
    What are your lighting needs
    Glass type
    Bulb Material
    • Not sure which one to buy?
      Select up to three products and compare them!

      Bulb

       

      Bulb

      • B22
      • Clear
    • Not sure which one to buy?
      Select up to three products and compare them!

      Bulb

       

      Bulb

      • E14
      • Clear
    • Not sure which one to buy?
      Select up to three products and compare them!

      Bulb

       

      Bulb

      • E14
      • Clear
    • Not sure which one to buy?
      Select up to three products and compare them!

      Bulb

       

      Bulb

      • Clear
      • E14
    • Not sure which one to buy?
      Select up to three products and compare them!

      Bulb

       

      Bulb

      • Clear
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Spot 120W R7S

      LED

      Spot 120W R7S

      • 3000K
      • 2000lm
      • 15000h
      • Dimming
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Bulb 75W G120 B22

      LED

      Bulb 75W G120 B22

      • 2700K
      • 1055lm
      • 15000h
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Bulb 75W G120 E27

      LED

      Bulb 75W G120 E27

      • 2700K
      • 1055lm
      • 15000h
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Bulb 60W G95 B22

      LED

      Bulb 60W G95 B22

      • 2700K
      • 806lm
      • 15000h
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Bulb 60W G93 E27

      LED

      Bulb 60W G93 E27

      • 2700K
      • 806lm
      • 15000h
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Spot 60W R7S

      LED

      Spot 60W R7S

      • 3000K
      • 810lm
      • 15000h
    • Not sure which one to buy?
      Select up to three products and compare them!

      LED Bulb 68W Stick B22

      LED

      Bulb 68W Stick B22

      • 3000K
      • 950lm
      • 15000h