You are now visiting the Philips lighting website. A localized version is available for you.
Continue
Philips Lighting
For professionals
For consumers
More from us
Popular Products
Popular Products
Popular products
Popular products
Hue
LED Lights
LEDClassic
SceneSwitch
EyeComfort
Bulbs
Bulbs
Bulbs
Bulbs
Choose a bulb
Compact Fluorescent Bulbs
Halogen Light Bulbs
Ultra Efficient LED
Luminaires
Luminaires
Luminaires
Luminaires
Choose a fixture
Information & help
Information & help
Information & help
Information & help
Welcome to lighting
Discover LED
Contact
Other Philips products
Warranty and legislation
For professionals
For consumers
More from us
New Zealand
...
Home
Choose a bulb
Suggestions
Choose a bulb
Current products
(
211
)
Show filters
Sort
View
Grid
List
Sort by
Product type
Newest
Price (descending)
Price (ascending)
Product type
Newest
Price (descending)
Price (ascending)
Rating
Product type
Candle
(
32
)
Spot
(
29
)
Bulb
(
102
)
Reflector
(
12
)
Linear
(
4
)
Smart Lighting
(
5
)
Tubular
(
6
)
Circular
(
3
)
Spiral
(
9
)
Capsule
(
7
)
Specialty
(
2
)
LED Innovations
LED
(
0
)
EyeComfort
(
165
)
UltraEfficient
(
17
)
Compact fluorescent
(
0
)
Halogen
(
4
)
Fluorescent
(
5
)
Incandescent
(
0
)
Energy saving
(
0
)
Smart Wi-Fi
(
5
)
Bulb type
A19
(
0
)
T3
(
0
)
A15
(
0
)
A55
(
0
)
B11
(
0
)
B12
(
0
)
BR30
(
0
)
BR40
(
0
)
R20
(
0
)
PAR20
(
0
)
PAR38
(
0
)
F15
(
0
)
MR16
(
0
)
MR11
(
0
)
T3-Wedge
(
0
)
PAR30L
(
0
)
G25
(
0
)
T4
(
0
)
R30
(
0
)
3-Way Helix
(
0
)
G16.5
(
0
)
PAR30S
(
0
)
BA11
(
0
)
Twistline Reflector
(
0
)
MRC16
(
0
)
PAR16
(
0
)
A21
(
0
)
PAR36
(
0
)
TWISTLINE
(
0
)
T2
(
0
)
T20
(
0
)
Cap type
B15
(
6
)
B22
(
62
)
E14
(
26
)
E27
(
71
)
G4
(
3
)
G53
(
0
)
G9
(
3
)
GU10
(
16
)
GU4
(
0
)
GU5.3
(
16
)
GX53
(
0
)
GY6.35
(
1
)
R7s
(
2
)
G13
(
0
)
E40
(
0
)
E26
(
0
)
R7s-15
(
0
)
G24d-2
(
0
)
Bi-Pin
(
0
)
Medium Screw
(
0
)
G24q / GX24q
(
0
)
G5
(
0
)
Medium Base
(
0
)
Mini Candelabra
(
0
)
S14s
(
0
)
G10Q
(
5
)
Wedgebase
(
0
)
4 Pin
(
0
)
G24d-3
(
0
)
FA8
(
0
)
S19
(
0
)
Candelabra Screw (E12)
(
0
)
RSC
(
0
)
Medium Bi-pin
(
0
)
E12
(
0
)
2GX13
(
0
)
M-P
(
0
)
E26d
(
0
)
S14D
(
0
)
E17
(
0
)
Medium
(
0
)
G6.35
(
0
)
GY8.6
(
0
)
GX16d
(
0
)
Color temperature
Cool Daylight
(
0
)
Flame
(
0
)
Warm White
(
0
)
White
(
0
)
Cool White
(
0
)
Daylight Blue
(
0
)
Extra features
ClickFix
(
0
)
Dimmable
(
42
)
Dual Brightness
(
0
)
Dusk to Dawn
(
0
)
EyeComfort
(
0
)
LED Classic
(
0
)
Linkable
(
0
)
Low Voltage
(
0
)
MultiColor Temperature
(
0
)
ProjectLine
(
0
)
Remote Control
(
0
)
RGB Colors
(
0
)
SceneSwitch
(
0
)
Sensor
(
0
)
Solar
(
0
)
Tunable White
(
0
)
Warm Glow
(
1
)
Water Resistant
(
0
)
Light output
Low brightness
(
0
)
Medium brightness
(
3
)
High brightness
(
20
)
What are your lighting needs
I need to simply light a space
(
0
)
I need soft comfortable light
(
9
)
I need warm sparkling light
(
0
)
I need extra brightness
(
4
)
I need a special purpose bulb (e.g. fridge)
(
6
)
I need to highlight a space or object
(
4
)
Glass type
Clear
(
59
)
Frosted
(
113
)
Amber
(
0
)
Blue
(
0
)
Green
(
0
)
Red
(
0
)
Orange
(
0
)
Pink
(
0
)
Purple
(
0
)
Yellow
(
0
)
White
(
0
)
Mirror Crown
(
0
)
Smoky
(
0
)
Bulb Material
Glass
(
45
)
Plastic
(
100
)
Ceramic
(
0
)
Aluminium
(
0
)
Fabric
(
0
)
Wood
(
0
)
Synthetics
(
0
)
Silicone
(
0
)
Paper
(
0
)
Stainless steel
(
0
)
Stone
(
0
)
Leather
(
0
)
Metal
(
0
)
Compare
Not sure which one to buy?
Select up to three products and compare them!
LED
Bulb 45W Stick E14
3000K
550lm
15000h
Compare
Not sure which one to buy?
Select up to three products and compare them!
LED
Reflector 100W R80 E27
2700K
670lm
15000h
Dimming
Compare
Not sure which one to buy?
Select up to three products and compare them!
TL-E Super 80
Circular fluorescent
32 W
G10q
Cool daylight
Compare
Not sure which one to buy?
Select up to three products and compare them!
TL-E Super 80
Circular fluorescent
22 W
G10q
Cool daylight
Compare
Not sure which one to buy?
Select up to three products and compare them!
TL-E Super 80
Circular fluorescent
22 W
G10q
Cool white
Compare
Not sure which one to buy?
Select up to three products and compare them!
LED
Reflector 120W PAR38 E27
2700K
1200lm
15000h
Compare
Not sure which one to buy?
Select up to three products and compare them!
LED
Reflector 30W R39 E14
2700K
150lm
15000h
Compare
Not sure which one to buy?
Select up to three products and compare them!
Can't find your product here?
Try our full products overview
We can't find any products that match your selection
Reset all filters
Load more products
Results per page
12
24
36
Previous
Next
Hide
Show
Compare now
Select to compare
Selected products (
0
/3)
Cancel
Compare products
Add product
Add product
Add product
Add product
Remove