You are now visiting the Signify website. A localized version is available for you.
Be the first! Get the latest news and updates
Suggestions

    Pique Duo

    With a subtle shape and depth to pique your interest, Pique Duo provides two optical distributions with an exceptional MesoOptics lens or a value driven Silk lens.

    View all 264 products Ledalite
    Pique Duo
    Ledalite
    Color Rendering Icon
    declare logo
    Made in Canada EN
    cETLus logo
    graphical mark used to identify DLC qualified products
    Interact Ready Logo (Bluetooth)
    graphical mark that can be used to identify Premium classification DLC qualified products
    mesoOptics logo
    Close filters Show filters
    Show more filters
    Show less filters
    • Compare products
    • Fixture size
    • Luminous flux (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Specification Sheets
        Additional Literature
        Visuals
        Photometry/BIM Files

        Product family information

        Pique Duo is a highly efficacious, fully luminous LED fixture with brilliant AccuRender 90 CRI color rendering. It delivers pure white light—free of glare, color shifts, hot spots or striations. Pique Duo's innovative 3D symmetrical batwing lighting distribution when using MesoOptics delivers excellent performance on 10ft x 10ft on-center spacing allowing for fewer fixtures in a space and further reducing installation, maintenance, and watts per square foot.

        Benefits

        Flawless lens aperture free of dark spots, gradients, or artifacts
        Interact Ready
        Lutron Athena and Vive options
        CRI 90 Tunable White ready with Interact, Lutron, or 0-10V systems

        Features

        Patented MesoOptics nanotechnology provides a 3D batwing distribution delivering wider spacing and lower glare for superior application performance.
        Silk lens option for standard applications.
        Available in 2'x2', 1'x4' and 2'x4' sizes.
        AccuRender high efficacy 90 CRI color rendering in 5 standard CCTs or 2-channel Tunable White.
        Low weight Architectural Recessed design at 11 lbs and 19 lbs typical for 2'x2' and 2'x4' sizes respectively.

        Applications

        Office
        Education
        Retail
        • Add product
           
        • Add product
           
        • Add product
           
        Add product