• Wattage (W)
    • Luminous flux (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Specification Sheets
        • Specifications Lightolier-Lytespan 607 Track Extension Wands - Spec Sheet pdf 99.5 kB
        Additional Literature
        Visuals

        Product family information

        Extends Lytespots® below track. Stem dia. 1/2". Can be connected together -8' max. Can be used with all fixtures listed with this symbol. Also compatible with Radius Track. May not be field cut.

        Benefits

        Useful for high ceiling applications

        Features

        Can be connected together, 8ft. Max

        Applications

        Fashion
        Food and Large Retailers
        • Add product
           
        • Add product
           
        • Add product
           
        Add product