You are now visiting the Signify website. A localized version is available for you.
Be the first! Get the latest news and updates
Suggestions

    Alcyon LED Vertical Track Heads

    Alcyon Vertical - now with CRI 90 AccuRender: specification grade track heads with LED Color Recipes

    View all 26 products Lightolier
    Alcyon LED Vertical Track Heads
    Lightolier
    Color Rendering Icon
    Energy Star
    Close filters Show filters
    Show more filters
    Show less filters
    • Compare products
    • Wattage (W)
    • Luminous flux (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Specification Sheets
        • Specifications Lightolier-Lightolier-New! Alcyon Vertical with AccuRender - Spec Sheet pdf 1.5 MB
        • Specifications Lightolier-Lightolier-New! Alcyon Vertical with AccuRender - Spec Sheet pdf 1.5 MB
        Additional Literature
        Visuals
        Photometry/BIM Files

        Product family information

        Alcyon Vertical is a single-optic LED platform designed with a balance of form, function and visual comfort. It's complete flexibility in lumen output and beam angles allow for optimal lighting designs including extremely tight accent applications. It's industry leading efficacy and candlepower levels offers customers a low energy consumption solution that provides maximum light output at minimum watts per square foot to meet the latest ASHRAE codes. For added flexibility, the interchangeable reflectors along with the widest range of accessories help designers customize the light output to create the perfect environment.

        Benefits

        Light quality consistency, specifically designed for retailers
        Market leading efficiency and “candlepower punch”
        Integrated “invisible” heat sink, designed with a passive cooling methodology

        Features

        LED Color Recipes: CrispWhite, Premium White, and Premium Color options available to make your colors pop
        1000 lm 10° Narrow Spot delivers more than 24,000 CBCP for excellent punch
        Reflectors: Narrow Spot, Spot, Narrow Flood and Flood beams
        Trailing edge (ELV) dimming

        Applications

        Fashion
        Food and Large Retailers
        Office
        Banks
        Hospitality
        Accessories
        • Add product
           
        • Add product
           
        • Add product
           
        Add product