You are now visiting the Signify website. A localized version is available for you.
Suggestions

    Contemporary Medium Bottleneck Poles (AM8, AMT8, SM8)

    Enhancing your project's unique style

    View all 3 products Lumec
    Contemporary Medium Bottleneck Poles (AM8, AMT8, SM8)
    Close filters Show filters
    Show more filters
    Show less filters
    • Compare products
    • Pole height
    • Housing material
    • Pole shafts
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Specification Sheets
        Additional Literature
        Visuals
        More Information

        Product family information

        AM8 Pole is made from a one-piece, seamless 4” round (102 mm) tube of extruded aluminum welded over and in a 8 5/8” round (219 mm) extruded-aluminum pole base. The assembly is welded to both the top and bottom of a cast aluminum anchor plate. A 4 1/2” by 10” (114 by 254 mm) maintenance opening is complete with cover and copper ground lug. AMT8 Pole is made from tapered 6" to 4" (152 to 102mm) round aluminum shaft welded over and in a 8-5/8" round (219mm) extruded-aluminum pole base which is welded top and bottom to a cast-aluminum anchor plate. After tapering and welding,the entire shaft assembly is heat–treated to T6 temper. A 4 1/2" by 10" (114 by 254 mm) maintenance opening is complete with cover and copper ground lug. SM8 Pole is made from a one-piece, 4" round (102 mm) high-tensile carbon steel shaft sealed by a rolled and flattened vertical weld seam and welded over and in a 8-5/8" round (219 mm) high-tensile carbon-steel pole base. The assembly is welded to both the top and bottom of a steel anchor plate. A 4-1/2" by 10" (114 by 254 mm) maintenance opening is complete with cover and copper ground lug.

        Benefits

        Built to withstand harsh environmental conditions
        Superior corrosion resistance
        Optimal strength and durability

        Features

        Round
        Steel/Aluminum
        Available in various heights ranging from 8' to 20'

        Applications

        Bridges, Monuments, Facades
        Road and Street
        • Add product
           
        • Add product
           
        • Add product
           
        Add product