You are now visiting the Signify website. A localized version is available for you.
Suggestions

    Contemporary Square Straight Shaft Poles (SPS)

    Enhancing your project's unique style

    View all 2 products Lumec
    Contemporary Square Straight Shaft Poles (SPS)
    Close filters Show filters
    Show more filters
    Show less filters
    • Compare products
    • Pole height
    • Housing material
    • Pole shafts
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Specification Sheets
        Additional Literature
        Visuals
        More Information

        Product family information

        Made from a one-piece, 4", 5", or 6" square (102 mm, 127 mm, or 152 mm) tube of high-tensile carbon steel sealed by a rolled and flattened vertical weld seam and welded to both the top and bottom of a steel base. A 2" by 4-1/2" (51 by 114 mm) maintenance opening is complete with cover and copper ground lug

        Benefits

        Built to withstand harsh environmental conditions
        Superior corrosion resistance
        Optimal strength and durability

        Features

        Square
        Steel construction
        Available in various heights ranging from 8' to 35'

        Applications

        Bridges, Monuments, Facades
        Road and Street
        • Add product
           
        • Add product
           
        • Add product
           
        Add product