You are now visiting the Signify website. A localized version is available for you.
Be the first! Get the latest news and updates
Suggestions
    Close filters Show filters
    Show more filters
    Show less filters
    • Compare products
    • Wattage (W)
    • Luminous flux (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Specification Sheets
        Additional Literature
        Visuals
        Photometry/BIM Files

        Product family information

        LytePro Area (LPA) pole-mounted LED luminaire is a value-engineered solution with the perfect combination of affordability, quality, and performance.

        Benefits

        Value-engineered solution to provide quality lighting at an affordable price
        Provides up to 185 lumens per watt for significant energy savings.
        Lightweight luminaire for ease of installation.
        Service Tag feature provides assistance throughout the life of the product.

        Features

        Mounting to round or square pole without need for accessories
        Large bolt spacing range for easy retrofit application.
        Lumen output range from 2,500 to 29,000 with efficacies up to 185 LPW
        Button or twist-lock photocell, motion response, and field adjustable wattage options available with LytePro Area
        IES Distribution Types 2, 3, 4, and 5 available
        3000K, 4000K and 5000K color temperatures available
        All models are DLC qualified.
        5 year limited warranty

        Applications

        Airports
        Education
        Healthcare
        Hospitality
        Parking Lots
        Retail
        Schools
        Walkways
        Warehouses
        • Add product
           
        • Add product
           
        • Add product
           
        Add product