BESbswy
BESbswy
BESbswy
SoleCity Light Column (ULLC100) - Light columns | Lumec - Signify
You are now visiting the Signify website. A localized version is available for you.
Russia
Be the first! Get the latest news and updates
Suggestions

    SoleCity Light Column (ULLC100)

    SoleCity - creating innovative outdoor solutions that beautify and inspire

    View all 64 products Lumec
    SoleCity Light Column (ULLC100)
    Lumec
    Close filters Show filters
    Product Brand
    Application area
    Luminous flux (lm)
    138512157
    138512157
    Wattage (W)
    36105
    36105
    Show more filters
    Show less filters
    • Compare products
    • Wattage (W)
    • Luminous flux (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

    Wattage (W) Low - High
    • SoleCity Light Column (ULLC100)-SoleCity ULLC100, Vertical Projection LED Light Post, Clear Lens with Uplight Deflector, 64 LED, Type V, 4000K
      SoleCity ULLC100, Vertical Projection LED Light Post, Clear Lens with Uplight Deflector, 64 LED, Type V, 4000K
      ULLC100-110W64LED4K-G2-LEV5-UD

      Wattage (W): 105

      Luminous flux (lm): 6572

      CCT (K): 4000

    • SoleCity Light Column (ULLC100)-SoleCity ULLC100, Vertical Projection LED Light Post, Clear Lens with Uplight Deflector, 32 LED, Type III, 3000K
      SoleCity ULLC100, Vertical Projection LED Light Post, Clear Lens with Uplight Deflector, 32 LED, Type III, 3000K
      ULLC100-35W32LED3K-G2-LEV3-UD

      Wattage (W): 36.7

      Luminous flux (lm): 1926

      CCT (K): 3000

    • SoleCity Light Column (ULLC100)-SoleCity ULLC100, Vertical Projection LED Light Post, Clear Lens with Uplight Deflector, 64 LED, Type V, 4000K
      SoleCity ULLC100, Vertical Projection LED Light Post, Clear Lens with Uplight Deflector, 64 LED, Type V, 4000K
      ULLC100-70W64LED4K-G2-LEV5-UD

      Wattage (W): 69

      Luminous flux (lm): 4582

      CCT (K): 4000

    • SoleCity Light Column (ULLC100)-SoleCity ULLC100, Vertical Projection LED Light Post, Satin Clear Lens, 32 LED, Type III, 4000K
      SoleCity ULLC100, Vertical Projection LED Light Post, Satin Clear Lens, 32 LED, Type III, 4000K
      ULLC100-35W32LED4K-G2-LEV3-CS

      Wattage (W): 36.7

      Luminous flux (lm): 3727

      CCT (K): 4000

    • SoleCity Light Column (ULLC100)-SoleCity ULLC100, Vertical Projection LED Light Post, Satin Clear Lens with Uplight Deflector, 64 LED, Type III, 3000K
      SoleCity ULLC100, Vertical Projection LED Light Post, Satin Clear Lens with Uplight Deflector, 64 LED, Type III, 3000K
      ULLC100-70W64LED3K-G2-LEV3-CS-UD

      Wattage (W): 69

      Luminous flux (lm): 2771

      CCT (K): 3000

    • SoleCity Light Column (ULLC100)-SoleCity ULLC100, Vertical Projection LED Light Post, Satin Clear Lens, 48 LED, Type III, 3000K
      SoleCity ULLC100, Vertical Projection LED Light Post, Satin Clear Lens, 48 LED, Type III, 3000K
      ULLC100-80W48LED3K-G2-LEV3-CS

      Wattage (W): 82

      Luminous flux (lm): 6101

      CCT (K): 3000

    • SoleCity Light Column (ULLC100)-SoleCity ULLC100, Vertical Projection LED Light Post, Satin Clear Lens with Uplight Deflector, 32 LED, Type III, 4000K
      SoleCity ULLC100, Vertical Projection LED Light Post, Satin Clear Lens with Uplight Deflector, 32 LED, Type III, 4000K
      ULLC100-35W32LED4K-G2-LEV3-CS-UD

      Wattage (W): 36.7

      Luminous flux (lm): 1821

      CCT (K): 4000

    • SoleCity Light Column (ULLC100)-SoleCity ULLC100, Vertical Projection LED Light Post, Clear Lens with Uplight Deflector, 32 LED, Type III, 3000K
      SoleCity ULLC100, Vertical Projection LED Light Post, Clear Lens with Uplight Deflector, 32 LED, Type III, 3000K
      ULLC100-55W32LED3K-G2-LEV3-UD

      Wattage (W): 55

      Luminous flux (lm): 2763

      CCT (K): 3000

    • SoleCity Light Column (ULLC100)-SoleCity ULLC100, Vertical Projection LED Light Post, Clear Lens with Uplight Deflector, 64 LED, Type III, 4000K
      SoleCity ULLC100, Vertical Projection LED Light Post, Clear Lens with Uplight Deflector, 64 LED, Type III, 4000K
      ULLC100-110W64LED4K-G2-LEV3-UD

      Wattage (W): 105

      Luminous flux (lm): 6691

      CCT (K): 4000

    • SoleCity Light Column (ULLC100)-SoleCity ULLC100, Vertical Projection LED Light Post, Satin Clear Lens with Uplight Deflector, 64 LED, Type V, 3000K
      SoleCity ULLC100, Vertical Projection LED Light Post, Satin Clear Lens with Uplight Deflector, 64 LED, Type V, 3000K
      ULLC100-110W64LED3K-G2-LEV5-CS-UD

      Wattage (W): 105

      Luminous flux (lm): 4184

      CCT (K): 3000

      Downloads
      Specification Sheets
      Additional Literature
      Visuals
      Photometry/BIM Files
      More Information

      Product family information

      Multiple outdoor products, one signature style. We know our clients want uniformity in design, optimum style, superior performance but also energy efficient and sustainable products. SoleCity is a comprehensive line of high efficiency, outdoor LED lighting solutions with a complementary line of modern furniture. The SoleCity Collection will help create a city’s identity and develop city pride with a wide range of products designed with a distinguished, modern, sleek and flawless signature style. With SoleCity, you also have the added benefit of customizing products for a true, one-of-a-kind look. The LED Light Column and LED Bollard can be customized by choosing amongst a variety of decorative finishes.

      Benefits

      Ensures maximum reliability and safety
      Lower degradation of light output over product lifespan
      Component lifetime up to 100,000 hours
      Construction protects light source and electrical components from degradation caused by environmental pollutants
      Uniform light distribution with better light trespass control

      Features

      High-performance white LEDs
      Placement of driver and electrical components away from the LEDs
      IP66-rated
      Dedicated LED optics

      Applications

      Bridges, Monuments, Facades
      Landscape
      Clear all

      Add a product to start comparing

      Hide
      • Add product
         
      • Add product
         
      • Add product
         
      Add product