The Lumec Domus family of LED pendant and post top luminaires – Domus, Domus 55, and Domus Small - are all designed to complement each other and bring balance to any environment. Their charm is undeniable. Simplicity, refinement, and elegance, all fuse together to create harmonious beauty through designed equilibrium.Whereas the Domus is a street and public area luminaire, the Domus 55 is well suited for boulevards and parking lots because it is built with high performance optics and has the capacity to receive high wattages. You could install the Domus 55 in a parking lot, and the Domus Small along the paths leading from that parking lot to the building, creating a subtly refined design that balances shape, dimension and proportion. The Domus, Domus 55, and Domus Small are all designed to complement each other and bring balance to any environment.
Benefits
Versatile luminaires with classic shape to fit in any area or project
Perfect complement to the rest of the Domus family
Features
Multiple lumen packages
Type 2, 3, 4, and 5 optics available
3000K and 4000K color temperatures available
Dimming driver standard
Multiple driver options and programmed dimming options available