BESbswy
BESbswy
BESbswy
Hagerstown LED Post Top (TX03) - Gen3 - Posttop | Hadco - Signify
You are now visiting the Signify website. A localized version is available for you.
Russia
Be the first! Get the latest news and updates
Suggestions
    Close filters Show filters
    Product Brand
    Application area
    Luminous flux (lm)
    319319012
    319319012
    Wattage (W)
    35180
    35180
    Show more filters
    Show less filters
    • Compare products
    • Wattage (W)
    • Luminous flux (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

    Wattage (W) Low - High
    • Hagerstown LED Post Top (TX03) - Gen3-Hagerstown Post Top LED (TX03) 32 LED, 1050mA, 3000K, Type V
      Hagerstown Post Top LED (TX03) 32 LED, 1050mA, 3000K, Type V
      TX03-32-G3-5-730-1

      Wattage (W): 108

      Luminous flux (lm): 10673

      CCT (K): 3000

    • Hagerstown LED Post Top (TX03) - Gen3-Hagerstown Post Top LED (TX03) 48 LED, 530mA, 3000K, Type III with House Side Shield
      Hagerstown Post Top LED (TX03) 48 LED, 530mA, 3000K, Type III with House Side Shield
      TX03-48-G3-3H-730-5

      Wattage (W): 76

      Luminous flux (lm): 6927

      CCT (K): 3000

    • Hagerstown LED Post Top (TX03) - Gen3-Hagerstown Post Top LED (TX03) 32 LED, 1050mA, 4000K, Type III Wide
      Hagerstown Post Top LED (TX03) 32 LED, 1050mA, 4000K, Type III Wide
      TX03-32-G3-3W-740-1

      Wattage (W): 108

      Luminous flux (lm): 11141

      CCT (K): 4000

    • Hagerstown LED Post Top (TX03) - Gen3-Hagerstown Post Top LED (TX03) 48 LED, 530mA, 4000K, Type IV
      Hagerstown Post Top LED (TX03) 48 LED, 530mA, 4000K, Type IV
      TX03-48-G3-4-740-5

      Wattage (W): 76

      Luminous flux (lm): 9072

      CCT (K): 4000

    • Hagerstown LED Post Top (TX03) - Gen3-Hagerstown Post Top LED (TX03) 48 LED, 350mA, 4000K, Type III Wide with House Side Shield
      Hagerstown Post Top LED (TX03) 48 LED, 350mA, 4000K, Type III Wide with House Side Shield
      TX03-48-G3-3WH-740-3

      Wattage (W): 51

      Luminous flux (lm): 4982

      CCT (K): 4000

    • Hagerstown LED Post Top (TX03) - Gen3-Hagerstown Post Top LED (TX03) 64 LED, 350mA, 3000K, Type III Wide
      Hagerstown Post Top LED (TX03) 64 LED, 350mA, 3000K, Type III Wide
      TX03-64-G3-3W-730-3

      Wattage (W): 69

      Luminous flux (lm): 7869

      CCT (K): 3000

    • Hagerstown LED Post Top (TX03) - Gen3-Hagerstown Post Top LED (TX03) 32 LED, 530mA, 3000K, Type II
      Hagerstown Post Top LED (TX03) 32 LED, 530mA, 3000K, Type II
      TX03-32-G3-2-730-5

      Wattage (W): 52

      Luminous flux (lm): 5586

      CCT (K): 3000

    • Hagerstown LED Post Top (TX03) - Gen3-Hagerstown Post Top LED (TX03) 48 LED, 530mA, 3000K, Type IV
      Hagerstown Post Top LED (TX03) 48 LED, 530mA, 3000K, Type IV
      TX03-48-G3-4-730-5

      Wattage (W): 76

      Luminous flux (lm): 8478

      CCT (K): 3000

    • Hagerstown LED Post Top (TX03) - Gen3-Hagerstown Post Top LED (TX03) 32 LED, 900mA, 3000K, Type III Wide with House Side Shield
      Hagerstown Post Top LED (TX03) 32 LED, 900mA, 3000K, Type III Wide with House Side Shield
      TX03-32-G3-3WH-730-9

      Wattage (W): 94

      Luminous flux (lm): 7109

      CCT (K): 3000

    • Hagerstown LED Post Top (TX03) - Gen3-Hagerstown Post Top LED (TX03) 48 LED, 530mA, 3000K, Type V
      Hagerstown Post Top LED (TX03) 48 LED, 530mA, 3000K, Type V
      TX03-48-G3-5-730-5

      Wattage (W): 76

      Luminous flux (lm): 8825

      CCT (K): 3000

      Downloads
      Specification Sheets
      • Specifications Hadco-Hagerstown LED post top (TX03) - Spec Sheet (G3) pdf 1.6 MB
      Additional Literature
      Visuals
      Photometry/BIM Files
      More Information

      Product family information

      Hadco's Hagerstown LED post top gives you the ability to create a unique style through our modular post top concepts to blend into any residential and historic urban settings. With the latest LED technology you can seamlessly replace traditional HID technology to maximize energy savings and significantly reduce total cost of ownership. The Hagerstown luminaire provides excellent uniformity, traditional customizable look, with the benefits of modern technology.

      Benefits

      Offers design flexibility with a variety of pods, finials and finishes
      Multiple distribution options and lumen packages suitable for several applications
      The Optical Rib globe disperses light for more uniform coverage while virtually reducing glare
      IP66 rated optical chamber and LED driver ensure lasting durability and reliability
      Dimming controls available for additional energy savings during off-peak hours

      Features

      Low-copper spun aluminum roof
      Optical Rib Technology globe
      120-277 or 347-480 VAC driver, 350 mA, 50/60 Hz auto-sensing
      10kV/10kA surge suppression, <3kV built into drivers
      Programmable 0 - 10V dimming

      Applications

      Parks and Plazas
      Clear all

      Add a product to start comparing

      Hide
      • Add product
         
      • Add product
         
      • Add product
         
      Add product