BESbswy
BESbswy
BESbswy
Calculite LED tunable white gen 3 - Specification downlighting | Lightolier - Signify
You are now visiting the Signify website. A localized version is available for you.
Be the first! Get the latest news and updates
Suggestions

    Calculite LED tunable white gen 3

    Calculite Tunable White solutions allow the freedom to create different ambiances in a variety of applications.

    View all 4 products Lightolier
    Calculite LED tunable white gen 3
    cULus logo
    Energy Star
    Close filters Show filters
    Product Brand
    Application area
    Luminous flux (lm)
    5003500
    5003500
    Wattage (W)
    2449
    2449
    Show more filters
    Show less filters
    • Compare products
    • Wattage (W)
    • Luminous flux (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

    Wattage (W) Low - High
    • Calculite LED tunable white gen 3-Calculite LED 6" round cylinder with tunable white
      Calculite LED 6" round cylinder with tunable white
      C6TW

      Wattage (W): 49

      Luminous flux (lm): 1000 1500 2000 2500 3000 3500

      CCT (K): Tunable White

    • Calculite LED tunable white gen 3-Calculite LED 4" round cylinder with tunable white
      Calculite LED 4" round cylinder with tunable white
      C4TW

      Wattage (W): 24

      Luminous flux (lm): 500 1000 1500 2000

      CCT (K): Tunable White

    • Calculite LED tunable white gen 3-Calculite LED 6" round downlight with tunable white
      Calculite LED 6" round downlight with tunable white
      C6RTW

      Wattage (W): 49

      Luminous flux (lm): 1000 1500 2000 2500 3000 3500

      CCT (K): Tunable White

    • Calculite LED tunable white gen 3-Calculite LED 4" round downlight with tunable white
      Calculite LED 4" round downlight with tunable white
      C4RTW

      Wattage (W): 24

      Luminous flux (lm): 500 1000 1500 2000

      CCT (K): Tunable White

      Downloads
      Specification Sheets
      • Specifications Lightolier-Calculite LED 6" Round Downlight Tunable White - Spec Sheet pdf 1.7 MB
      • Specifications Lightolier-Calculite LED 4" Round Downlight Tunable White - Spec Sheet pdf 1.5 MB
      • Specifications Lightolier-Calculite LED 6" Cylinder Tunable White - Spec Sheet pdf 1.2 MB
      • Specifications Lightolier-Calculite LED 4" Cylinder Tunable White - Spec Sheet pdf 1.2 MB
      Additional Literature
      Visuals
      Photometry/BIM Files
      • Revit file Calculite LED tunable white gen 3 - 4in Round New Construction - BIM Revit zip 1017.7 kB
      • Revit file Calculite LED tunable white gen 3 - 6in Round Airseal - BIM Revit zip 818.6 kB
      • Revit file Calculite LED tunable white gen 3 - 6in Round New Construction - BIM Revit zip 990.4 kB
      • Revit file Calculite LED tunable white gen 3 - 4in Square Airseal - BIM Revit zip 828.3 kB
      • Revit file Calculite LED tunable white gen 3 - 6in Square New Construction - BIM Revit zip 869.1 kB
      • Revit file Calculite LED tunable white gen 3 - 6in Round Remodeler - BIM Revit zip 804.9 kB
      • Revit file Calculite LED tunable white gen 3 - 4in Square Remodeler - BIM Revit zip 782.6 kB
      • Revit file Calculite LED tunable white gen 3 - 4in Square New Construction - BIM Revit zip 1.0 MB
      • Revit file Calculite LED tunable white gen 3 - 6in Square Airseal - BIM Revit zip 673.4 kB
      • Revit file Calculite LED tunable white gen 3 - 4in Round Airseal - BIM Revit zip 845.4 kB
      • Revit file Calculite LED tunable white gen 3 - 4in Round Remodeler - BIM Revit zip 767.5 kB
      • Revit file Calculite LED tunable white gen 3 - 6in Square Remodeler - BIM Revit zip 693.9 kB

      Product family information

      Lightolier tunable white lighting solutions provide more than illumination. Through a combination of light quality, color, and intensity. they help create environments that can be tailored to occupants' needs and preferences.

      Benefits

      Personal Control: Get more flexibility and easily change LED intensities and correlated color temperature (CCT) from warm white (2700K) to cool white (6500K).
      Scene Set: Use factory installed presets to a combination of predetermined presets instantly to set the scene for room ambiance that supports a task or spontaneous activity
      Dynamics: Automatically adjust color temperature and brightness depending on time of day or task

      Features

      Easy specification: use the same Calculite frame and reflector with the tunable white light engine
      Available in 4", 6", 7", round & square apertures
      CCT color tunability: 2700K to 6500K

      Applications

      Residential
      Office
      Banks
      Hospitality
      Airports
      Fashion
      Clear all

      Add a product to start comparing

      Hide
      • Add product
         
      • Add product
         
      • Add product
         
      Add product