• Wattage (W)
    • Luminous flux (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Specification Sheets
        • Specifications Chloride - CWC Series Wet Location Exit Combo-spec sheet-en pdf 847.3 kB
        Additional Literature
        Visuals

        Product family information

        The CWC Series is a wet location Exit Combo. Featuring integrated LED lamps, the CWC series is an attractive combo that can be wall, ceiling or end mounted

        Benefits

        LED indicator light alerts occupant on battery condition (Green-normal, Red-check battery)
        Internal solid-state transfer switch automatically connects the internal battery to LED board and lampheads for minimum 90-minute emergency illumination

        Features

        UL listed to standard 924
        NFPA 101 (Life Safety Code)
        NEMA 4X, IP66 and NSF rated
        UL listed for wet locations (0° C - 50° C), 15W and (10 C- 40 C), 36W

        Applications

        Commercial Kitchens
        Food Processing Facilities
        Exit and Emergency
        • Add product
           
        • Add product
           
        • Add product
           
        Add product