BESbswy
BESbswy
BESbswy
CWU - Wet Location Emergency Unit - Emergency commercial | Chloride - Signify
You are now visiting the Signify website. A localized version is available for you.
Be the first! Get the latest news and updates
Suggestions

    CWU - Wet Location Emergency Unit

    A wet location emergency unit featuring a high impact resistant thermoplatic housing with integrated LED lamps.

    View the product Chloride
    CWU - Wet Location Emergency Unit
    Close filters Show filters
    Product Brand
    CCT (K)
    Mounting type
    Distribution type
    Show more filters
    Show less filters
    • Compare products
    • Wattage (W)
    • Luminous flux (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

    Wattage (W) Low - High
    • CWU - Wet Location Emergency Unit-CWU Emergency Unit, Wet Location, Gray Housing, Cold Weather Application
      CWU Emergency Unit, Wet Location, Gray Housing, Cold Weather Application
      CWUWG1CW

      Wattage (W): -

      Luminous flux (lm): 0

      CCT (K): -

      Downloads
      Specification Sheets
      • Specifications Chloride - CWU Series Wet Location Emergency Unit spec-sheet-en pdf 750.0 kB
      Additional Literature
      Visuals

      Product family information

      The CWU Series is a wet location emergency unit. Featuring a high impact resistant thermoplatic housing with integrated LED lamps, the CWU series can be wall mounted in a variety of applications and environment

      Benefits

      Self-diagnostic feature performs monthly, biannual, and annual tests to ensure reliable operation and meet electrical and life safety codes
      High impact resistant, UV stabilized polycarbonate clear lens
      LVD (low voltage disconnect) prevents battery from deep discharge

      Features

      UL listed to standard 924
      NFPA 101 (Life Safety Code)
      UL listed for wet locations (20° C - 40° C)
      Adjustable lamp heads provide up to 75' center to center spacing

      Applications

      Commercial Kitchens
      Food Processing Facilities
      Exit and Emergency
      Clear all

      Add a product to start comparing

      Hide
      • Add product
         
      • Add product
         
      • Add product
         
      Add product