BESbswy
BESbswy
BESbswy
C4XC – Nema 4x Combo - Exit signs | Chloride - Signify
You are now visiting the Signify website. A localized version is available for you.
Be the first! Get the latest news and updates
Suggestions

    C4XC – Nema 4x Combo

    High impact resistant, C4XC series can be wall, ceiling, or end mounted

    View the product Chloride
    C4XC – Nema 4x Combo
    Close filters Show filters
    Product Brand
    CCT (K)
    Mounting type
    Distribution type
    Show more filters
    Show less filters
    • Compare products
    • Wattage (W)
    • Luminous flux (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

    Wattage (W) Low - High
    • C4XC – Nema 4x Combo-NEMA 4X Combo, Red, White housing, single face, 12W, 6V
      NEMA 4X Combo, Red, White housing, single face, 12W, 6V
      C4XCRW1126

      Wattage (W): -

      Luminous flux (lm): 0

      CCT (K): -

      Downloads
      Specification Sheets
      • Specifications Chloride C4XC Series NEMA 4X Exit Combo spec sheet-en pdf 736.6 kB
      Additional Literature
      Visuals

      Product family information

      The C4XC Series is a NEMA 4X Exit combo. Featuring a reinforced polycarbonate housing, the C4XC series can be wall, ceiling or end mounted.

      Benefits

      Meets Nema 4X Requirements

      Features

      UL listed to standard 924
      NEMA 4X, IP66 and NSF rated
      NFPA 101 (Life Safety Code)
      UL listed for wet locations (0° C - 50° C)
      Universal knockout pattern on the back provided with gasket for a watertight seal for wall mounting
      Polycarbonate mounting canopy included for ceiling or end mounting
      Maintenance-free, 6V/12V rechargable NiCd (NiCad) battery (12W, 15W models)
      Self-diagnostic feature performs monthly, biannual, and annual tests to ensure reliable operation and meet electrical and life safety codes

      Applications

      Commercial Kitchens
      Food Processing Facilities
      Exit and Emergency
      Clear all

      Add a product to start comparing

      Hide
      • Add product
         
      • Add product
         
      • Add product
         
      Add product