BESbswy
BESbswy
BESbswy
DuaLED Recessed - Architectural | Day-Brite CFI - Signify
You are now visiting the Signify website. A localized version is available for you.
Be the first! Get the latest news and updates
Suggestions
    Close filters Show filters
    Product Brand
    Application area
    Luminous flux (lm)
    21007300
    21007300
    Wattage (W)
    2274
    2274
    Show more filters
    Show less filters
    • Compare products
    • Fixture size
    • Luminous flux (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

    Fixture size Low - High
    • DuaLED Recessed-2x4, 7300 Nominal Delivered Lumens, 4000K, Diffuse
      2x4, 7300 Nominal Delivered Lumens, 4000K, Diffuse
      2DLG73L840-4-D-UNV-DIM

      Fixture size: 2 ft x 4 ft

      Luminous flux (lm): 7300

      CCT (K): 4000

    • DuaLED Recessed-2x4, 5800 Nominal Delivered Lumens, 4000K, Diffuse
      2x4, 5800 Nominal Delivered Lumens, 4000K, Diffuse
      2DLG58L840-4-D-UNV-DIM

      Fixture size: 2 ft x 4 ft

      Luminous flux (lm): 5800

      CCT (K): 4000

    • DuaLED Recessed-2x4, 5800 Nominal Delivered Lumens, 3500K, Diffuse
      2x4, 5800 Nominal Delivered Lumens, 3500K, Diffuse
      2DLG58L835-4-D-UNV-DIM

      Fixture size: 2 ft x 4 ft

      Luminous flux (lm): 5800

      CCT (K): 3500

    • DuaLED Recessed-2x4, 4900 Nominal Delivered Lumens, 3500K, Diffuse
      2x4, 4900 Nominal Delivered Lumens, 3500K, Diffuse
      2DLG49L835-4-D-UNV-DIM

      Fixture size: 2 ft x 4 ft

      Luminous flux (lm): 4900

      CCT (K): 3500

    • DuaLED Recessed-2x4, 7300 Nominal Delivered Lumens, 3500K, Diffuse
      2x4, 7300 Nominal Delivered Lumens, 3500K, Diffuse
      2DLG73L835-4-D-UNV-DIM

      Fixture size: 2 ft x 4 ft

      Luminous flux (lm): 7300

      CCT (K): 3500

    • DuaLED Recessed-2x4, 4300 Nominal Delivered Lumens, 3500K, Diffuse
      2x4, 4300 Nominal Delivered Lumens, 3500K, Diffuse
      2DLG43L835-4-D-UNV-DIM

      Fixture size: 2 ft x 4 ft

      Luminous flux (lm): 4300

      CCT (K): 3500

    • DuaLED Recessed-2x4, 4300 Nominal Delivered Lumens, 4000K, Diffuse
      2x4, 4300 Nominal Delivered Lumens, 4000K, Diffuse
      2DLG43L840-4-D-UNV-DIM

      Fixture size: 2 ft x 4 ft

      Luminous flux (lm): 4300

      CCT (K): 4000

    • DuaLED Recessed-2x4, 4900 Nominal Delivered Lumens, 4000K, Diffuse
      2x4, 4900 Nominal Delivered Lumens, 4000K, Diffuse
      2DLG49L840-4-D-UNV-DIM

      Fixture size: 2 ft x 4 ft

      Luminous flux (lm): 4900

      CCT (K): 4000

    • DuaLED Recessed-1x4, 3600 Nominal Delivered Lumens, 3500K, Diffuse
      1x4, 3600 Nominal Delivered Lumens, 3500K, Diffuse
      1DLG36L835-4-D-UNV-DIM

      Fixture size: 1 ft x 4 ft

      Luminous flux (lm): 3600

      CCT (K): 3500

    • DuaLED Recessed-1x4, 4700 Nominal Delivered Lumens, 3500K, Diffuse
      1x4, 4700 Nominal Delivered Lumens, 3500K, Diffuse
      1DLG47L835-4-D-UNV-DIM

      Fixture size: 1 ft x 4 ft

      Luminous flux (lm): 4700

      CCT (K): 3500

      Downloads
      Specification Sheets
      Additional Literature
      Visuals
      Photometry/BIM Files

      Product family information

      DuaLED was thoughtfully developed as a sustainable luminaire with a modern appearance and uncomplicated design, also offering exceptional quality and performance, for an outstanding benefit to the customer. DuaLED is a highly efficient, architecturally styled recessed LED luminaire designed with a minimalistic strategy to achieve sustainable objectives. It combines an extremely low profile with clean aesthetics and is powered by highly efficient advanced LED sources, providing the utmost in comfortable efficient lighting. Driver and integral control options ensure optimization for every application. Designed for excellent visual comfort, DuaLED is perfect for a wide variety of general applications like offices, schools, retail, or healthcare.

      Benefits

      Clean, modern design provides architectural styling compatible with virtually any area
      Less material and packaging required
      Reduced weight

      Features

      Excellent color rendering with a CRI of 8
      -1V dimming to 1% for standard configurations
      High efficiency LEDs have a minimum of 7, hour rated life for standard configurations

      Applications

      Office
      Banks
      Hospitality
      Fashion
      Hospitals and Care Centers
      Education
      Data Centers
      Clear all

      Add a product to start comparing

      Hide
      • Add product
         
      • Add product
         
      • Add product
         
      Add product