• Wattage (W)
    • Luminous flux (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Specification Sheets
        • Specifications Lightolier-Lightolier 1 Circuit Basic Track System (Gen 2) - Spec Sheet pdf 2.3 MB
        Additional Literature
        Visuals

        Product family information

        Basic Lytespan track can be mounted in a variety of surface or stem patterns, placed vertically or horizontally on walls, and be cut in the field. Basic track can also be used with Suspension Beam or Recessed Housings. Capacity is 20 amps at 120V per branch circuit. For straight runs, order one 2-foot, 4-foot or 8-foot Individual Track section and as many 8-foot Joiner sections as required including each straight run of track between intercepts.

        Benefits

        For clean look when powering through junction box

        Features

        Mounts to a 4" or 3" octagonal outlet box
        Mounts along runner or at the intersection of runners

        Applications

        Fashion
        Food and Large Retailers
        • Add product
           
        • Add product
           
        • Add product
           
        Add product